What examples are included in the MAX32630/31/32 SDK?
As of February 2018, the MAX32630/31/32 SDK includes 30 examples. They are: ADC, AES, CLOCKMAN_4MHz, CPP (C++), CRC, EVK_Demo, FreeRTOSDemo, GPIO_Interrupt, Hello_World, I2C_Loopback, LP_GPIO, LP_PMU, LP_RTC, LP_UART, LP_WakeupTime, LP_Watchdog, Pulse_Train, RTC, RTC_SysTick, RTX_Blinky, SPIM_MX25, SPIX_MX25, SysTick, Timer, UART, USB_CDCACM, USB_HIDKeyboard, USB_HIDKeyboardLP1, USB_HIDRaw, and Watchdog. Please note, examples are subject to change from release to release.