Can I use the MAX32621 EV Kit to evaluate a MAX32620?
Yes, the MAX32621 EV Kit (MAX32621-EVKIT#) contains a socket. The MAX32621 which ships with the EV Kit can be removed. This allows multiple devices to be programmed/evaluated, including the MAX32620. The EV Kit only comes with one MAX32621, so additional samples must be procured separately.