Can I use the MAX32631 EV Kit to evaluate a MAX32632?
Yes, the MAX32631EVKit contains a socket.The MAX32631 which is shipped with the EVKit can be removed.This allows multiple devices to be programmed/evaluated, including MAX32630 and even the MAX32632. The EVKit only comes with one MAX32631, so additional samples must be procured separately.