What is the relationship between ADC clock rates and power consumption in the MAX1464?
Power consumption is approximately linear with respect to the ADC clock rate. The lower the ADC clock rate, the lower the power consumption. The ADC current consumption for an ADC clock of 1MHz and an ADC clock of 7kHz is given in the EC table of the MAX1464 data sheet. A linear approximation between these two data points can be used for reference.