Post Go back to editing

MAX22516 - How to configure the registers 0x1D, 0x1F and 0x20

Category: Datasheet/Specs
Product Number: MAX22516

The MAX22516 datasheet describe those registers:

PAGE1_BYTE03 (0x1D): M-Sequency Capability
This register contains information about implemented options related to M-sequences
and physical configuration for the device.

How to encode those options? Can I have a bit-per-bit description of that register?

PAGE1_BYTE05 (0x1F): Process Data In (PDIn)
This register contains the type and length of the Input Process Data (process data from
the device to the IO-Link master).

PAGE1_BYTE06 (0x20): Process Data Out (PDOut)

This register contains the type and length of output data (process data from the IO-Link
master to the device).

How to encode type and lenght into this register?