Post Go back to editing

Which one is the hysteresis when the LE/HYS pin is left open, 0.1mV or 2mV?

Category: Datasheet/Specs
Product Number: ADCMP601

Hello, I'm currently investigating the relationship between hysteresis and Rhys in the ADCMP601.

Table 1 states:

0.1mV @ Rhys = infinite

And the explanation on page 12 says:

Leaving the LE/HYS pin disconnected results in a fixed hysteresis of 2 mV; driving this pin high removes hysteresis.

Which one is the hysteresis when the LE/HYS pin is left open, 0.1mV or 2mV?