MAX3845
Not Recommended for New Designs
The MAX3845 is a TMDS® 2-to-4 fanout switch and cable driver for multimonitor distribution of DVI™ or HDMI™ signaling up to 1.65Gbps. Both inputs and outputs...
Datasheet
MAX3845 on Analog.com
Is it typical to have a variation in the location of the Country of Origin Markings?
I´m looking at Max3845 where some parts have the CoO located next to the pin 1 indicator and others have this mark on the opposite side.
Is this a typical variation in the process of creating these marks?
Unfortunately, we are unable to provide information about parts in the EngineerZone community based on their markings. We suggest going back to your point of purchase to get this information. ADI only provides warranty coverage or any quality, reliability, failure analysis, applications, or other support on products purchased through ADI authorized distributors and sales offices. To ensure you are receiving unused, legitimate ADI products, please ensure all purchases are made through the ADI authorized distributors and sales offices listed on our website at Sales and Distribution | Analog Devices
You can get more information on this topic on our website at Quality and Reliability Programs | Analog Devices