Question for Spec of ADATE318

The following specifications  are described in DataSheet of ADATE318.

Would you tell me  the conditions  that defined the specifications?

For example, conditions of load and topology, parasitic capacitance, parasitic resistance and parasitic inductance of PCB.

==

Page 1

FEATURES

Drver

 Unterminated Swing: 200mV minmun to 8V maximum

==

Page 31

Figure 11

Driver Large Signal Response, VIH = 1.0 V, 3.0 V, 5.0 V; VIL = 0.0 V, 50 Ω Unterminated

==

Best Regards,

A.Wakebe/TED