Article AC1307E Power Supply input range

Q 

What is the power supply input rating for AC1307E, there is no rating
information for AC1307E on AC1307 product page on ADI website. Is AC 1307 E a
110 V power supply or a 220V power supply ?

 

A 

The AC1307E is a 220V power supply, it has an input voltage range of 205-240V,
50Hz to 400Hz.
(The AC1307 is a 110V power supply, it has an input voltage range of 105-125V,
50Hz to 400Hz).
These power supplies are open frame triple output (+15V, -15V, 24V)and are
designed to address the power requirements of the majority of Analog Devices 3B
series signal conditioning I/O subsystems.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.