Article Difference in DS2155 and DS26504 recover clock performance?

The receiver portion of DS26504 can recover a clock from T1, E1, 64kHz composite clock (64KCC), and 6312kHz synchronization timing interfaces and the transmit portion can directly interface to T1/E1 and 64KCC synchronization interfaces. DS2155 can interface only to T1/E1. This is the basic difference between DS2155 and DS26504.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.