Does Maxim offer Algorithm of SpO2 and HR Calculation in PPG solution?
Maxim Offers MAX32664GWEA+T for customer to acquire data from devices such as MAX30101, MAX30102 etc and calculate SpO2 and Heart rate. Customer only need to use his own MCU to communicate with MAX32664GWEA+T to control and transmit data. So that customer do not need time to work with ALGO and customer do not need additional flash and ram to store the tempo original data.