Q. Can I know the BOM of the ADPD1080 evaluation board?

Hello.

Can I know the BOM of the ADPD1081 evaluation board?

(document: EVAL-ADPD1080Z-PRX-UG-1281)

  • +1
    •  Analog Employees 
    on Aug 3, 2020 1:18 PM
    ITEM# Qty WW_PN DESCRIPTION  VALUE JEDEC_TYPE TOL VOLTAGE WATTAGE LOCATION MFG  MFG_PN
    1 1 08_046272b PCB ? ? ? ? ? ? Analog Devices Supplied 08_046272b
    2 3 E028881 CAP CER X5R  22UF C0805H60 20 25V N/A C1,C6,C8 MURATA  GRT21BR61E226ME13L
    3 2 E019493 CAP CER X5R  2.2uF C0402 20 16V N/A C9,C10 TDK  C1005X5R1C225M050BC
    4 1 E011561 CAP CER X5R 0402  1uF C0402 10 6.3V N/A C2 AVX  04026D105KAT2A
    5 2 E025264 CAP CER X5R  10UF C0402 20 6.3V N/A C3,C7 SAMSUNG  CL05A106MQ5NUNC
    6 2 E027519 CAP CER X7R, BROADBAND  0.1UF C0402 10 16V N/A C4,C5 AMERICAN TECHNICAL CERAMICS  530L104KT16T
    7 1 E029833 LED EMITTER INFRARED 860NM 1.5A  SFH 4716AS LEDSMSQ152H64 N/A 3.2V 5.8W D1 OSRAM OPTO SEMICONDUCTORS  SFH 4716AS
    8 2 E028860 PHOTODIODE SILICON PIN CHIP, 950NM  VBPW34FAS DSML173W154H51 N/A N/A N/A D2,D3 VISHAY  VBPW34FAS
    9 4 E028885 LED HIGH SPEED INFRARED, 850NM, GULL WING PACKAGE  VSMY2850G LEDSMSQ91H119 N/A 1.65V N/A DS1,DS2,DS3,DS4 VISHAY  VSMY2850G
    10 1 E019367 LED HIGH POWER INFRARED EMITTER 940NM  SFH 4046 LEDSML126W63H43_A N/A N/A 0.14W DS5 OSRAM OPTO SEMICONDUCTORS  SFH 4046
    12 1 E006310 IND FERRITE BEADS  50OHMS L1206 N/A N/A N/A E1 MURATA MANUFACTURING  BLM31PG500SN1L
    14 2 E025375 CONN-PCB BOARD TO BOARD RECEPTACLE, 0.4MM PITCH  DF40HC(2.5)-20DS-0.4V(51) CNHRS-DF40HC-20DS-0_4V N/A N/A N/A P1,P2 HIROSE ELECTRIC CO.  DF40HC(2.5)-20DS-0.4V(51)
    17 2 E028093 TRAN PNP SWITCH, GENERAL PURPOSE  MMBT5401 SOT23 N/A 150V 0.35W Q1,Q2 FAIRCHILD SEMICONDUCTOR  MMBT5401
    18 2 E008242 TRAN ZXTN2020F 100V SOT23 NPN MED POWER  ZXTN2020FTA SOT23 N/A 100V 1.2W Q3,Q4 DIODES INCORPORATED  ZXTN2020FTA
    20 1 E006826 RES FILM SMD 0603 0 R0603 5 N/A 1/10W R1 PANASONIC  ERJ-3GEY0R00V
    21 2 E011738 RES 0603 SMD 1 R0603 5 N/A 1/10W R7,R10 PANASONIC  ERJ-3GEYJ1R0V
    22 2 E017481 RES THICK FILM CHIP 2.2 R0603 1 N/A 1/10W R11,R17 PANASONIC  ERJ-3RQF2R2V
    23 2 E006306 RES CHIP MF HIGH POWER 6.8 R0603 1 N/A 1/5W R2,R12 SUSUMU CO, LTD  RL0816S-6R8-F
    24 3 E003438 RES CHIP SMD JMPR 0 R0402 5 N/A N/A R14,R19,R20 PANASONIC  ERJ-2GE0R00X
    26 4 E003963 RES THIN FILM CHIP, HIGH RELIABILITY 100 R0603 0.1 N/A 1/10W R3,R4,R5,R6 PANASONIC  ERA-3AEB101V
    27 2 E008190 RES PRECISION THICK FILM CHIP  4.7K R0402 1 50V 1/10W R8,R9 PANASONIC  ERJ-2RKF4701X
    28 1 E030400 IC-ADI PHOTOMETRIC FRONT ENDS  ADPD1080BCPZ QFN28_4X4_PAD2_6X2_6 N/A N/A ? U1 ANALOG DEVICES  ADPD1080BCPZ
    29 1 E027045 IC 2-KBIT SERIAL I2C BUS EEPROM, 1.8 TO 5.5V  M24C02-RDW6TP TSSOP8 N/A N/A ? U4 ST MICROELECTRONICS  M24C02-RDW6TP
    The following components are part of the PCB or are NOT to be installed
    ITEM# Qty WW_PN DESCRIPTION  VALUE JEDEC_TYPE TOL VOLTAGE WATTAGE LOCATION MFG  MFG_PN
    11 1 E019367 LED HIGH POWER INFRARED EMITTER 940NM  SFH 4046 LEDSML126W63H43_A N/A N/A 0.14W DS6 OSRAM OPTO SEMICONDUCTORS  SFH 4046
    13 6 E000948 CONN-PCB TST PNT BLK  BLK CNLOOPTP N/A N/A N/A GND,GPIO0,GPIO1,SCL,SDA,VCC COMPONENTS CORPORATION  TP-104-01-00
    15 1 E000812 CONN-PCB BERG HDR ST MALE 3P  TSW-103-08-G-S CNBERG1X3H205LD36 N/A N/A N/A P3 SAMTEC  TSW-103-08-G-S
    16 1 E000791 CONN-PCB BERG JMPR ST MALE 2P  69157-102HLF CNBERG69157-102 N/A N/A N/A P4 AMPHENOL FCI  69157-102HLF
    19 2 E011958 TRANS NPN 60V 600MA SOT223  PZT2222A SOT223 N/A 60V 1.15W Q3A,Q4A FAIRCHILD SEMICONDUCTOR  PZT2222A
    25 1 E006826 RES FILM SMD 0603 0 R0603 5 N/A 1/10W R16 PANASONIC  ERJ-3GEY0R00V
    30 1 E025605 IC 16KBIT SERIAL I2C BUS EEPROM  M24C16-DFCU6TP/K WLCSP4_D N/A N/A ? U4A ST MICROELECTRONICS  M24C16-DFCU6TP/K