Post Go back to editing

Circuit of ADN2873 for NRZ code

Dear Sir/Madam,

I am using ADN2873 to transfer HDTV signal, however, the datasheet doesn't show the circuit for NRA code.  And thus I wonder the circuit for the ADN2873 with NRZ code.

Thanks.

  • Dear Hpkamen,

    ADN2873 is an excellent directly modulated laser diode driver to support continuous mode, upto 4.5Gbps, SONET or OC data streams.

    HDTV data stream, even it supports similar data encoding scheme as those used for SONET and OC applications, it needs special pathological pattern support.

    Therefore, would you please contact our local Sales and FAE with the information of your target HDTV applications, target HDTV rates, and your target laser diode to support. We can support you from there.

    Or give me a call on this at 781-937-2281.

    Thank you for being interested in ADN2873.

    Best Regards,

    Dongfeng