How much current does the MAX22516 internal linear regulator generate at 5V and 3.3V supply?
What is the maximum current a 3.3V internal linear regulator can provide?
MAX22516
Recommended for New Designs
The MAX22516 IO-Link data link controller integrates a
24V C/Q transceiver, an auxiliary digital input and
output, an integrated DC-DC, 5V and 3.3V linear...
Datasheet
MAX22516 on Analog.com
How much current does the MAX22516 internal linear regulator generate at 5V and 3.3V supply?
What is the maximum current a 3.3V internal linear regulator can provide?
Hello,
I would be happy to help answer this question.
The 5V linear regulator (V5) is specified up to 50mA and the 3.3V linear regulator (V33) is specified up to 100mA. This is specified in the conditions for the V5 Load Regulation and V33 Load Regulation, respectively, in the EC Table. Additionally, behavior over the load range for each regulator is shown in the Typical Operating Characteristics.
Best,
Shasta
Thank you, Shasta,