Brushed DC Motor Charecterstics | |||||
Torque | Speed (rpm) | Voltage | Current | Resistance | |
Unload Charecterstics | 10920 | 27V | <=1.4A | 0.4ohm | |
Nominal Load Charecterstics | 2.5N cm | 10545 | 27V | <=3A | |
Max Load Charecterstics | 15N cm | 27V | <=3A | 2.5ohm ( Inductor resistor) |
Incremental Coder Charecterstics Voltage: 4.5V to 5.5V, Current: <=100mA |
|
Output 1 Charecterstics | Square Signal : 1024 Points for each turn |
Output 2 Charecterstics | 90 degree shifted square signal : 1024 Points for each turn |
Output 3 | TOP 0: 1 point for 1turn, Pulse Length: 0.25 period of output1 or Output 2 signal |
Could you provide suitable product application for the above Brushed DC motor control and feed back encoder or equivalent which is closer to the above charectesrtics.