We are currently experiencing an issue with the MAX32664GTGA+T sensor hub on our custom board. Despite configuring the hub to disable algorithm, disable MAX30101 sensor and go into shutdown mode, we observe a current consumption of 7.6 mA.
Hardware:
- MAX32664GTGA+T Sensor Hub, firmware version 1.9.1
- MAX30101 SpO2 Sensor
- No accelerometer (KX122 or external) is being used.
Thank you