Locale Icon
English
EngineerZone
EngineerZone
Precision Microcontrollers
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
    Stop guessing, start certifying. Learn how to use IC safety application notes to streamline your FMEDA and meet IEC 61508 and ISO 13849 standards with...
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
      New KCC Quiz AQQ299 about Opamp open looop gain and LTspice (a kind proposal from Al Butvidas)

      1. Quote of the month: " A good friend calls you in jail. A great friend bails you out of jail. Your best friend sits next to you and says 'wasn't that...

    View All

    What's Brewing

      Read a Blog, Take this Quiz for Another Chance to Win a Gift Card!

      Important: Read the blog first . The quiz questions are all based on the content from the blog: Understanding Voltage Domain Isolation in Field-Bus...
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
    Master FPGA-Based DSP Design: The Complete Building Blocks Guide You Need to Read

    The Engineering Mind Blog on EngineerZone presents an exceptional five-part series titled " DSP Building Blocks " that walks engineers through the essential...

    New Release

    Signal Chain Designer: DC Error Simulation
    Signal Chain Designer: DC Error Simulation

    This video covers the DC error calculation capabilities of Signal Chain Designer. DC error is unique in that often requires calibration and has so many...

    Recent Technical Insights

    Latest Technical Article from Analog.com
    PSM Integration for Enhanced Module Solutions in 48 V Data Centers

    The integration of the LTC2971 into quarter brick solutions for 48 V data centers enhances monitoring, control, and reliability by providing high precision...

Precision Microcontrollers
  • Processors & Microcontrollers
Precision Microcontrollers
Documents ADuCM350 FAQ Power Consumption
  • Q&A
  • Docs/FAQs
  • File Uploads
  • Members
  • Tags
  • Cancel
  • +Documents
  • +ADuCM Cortex-M3: FAQ
  • +ADuCM310 FAQ:
  • +Aducm320: FAQ
  • -ADuCM350: FAQ
    • 4Wire-Isolated-Bioimpedance ADuCM350 Connections To Sensor
    • ADUCM350 DESIGN SUPPORT COMMUNITY - INTRO
    • ADuCM350 FAQ DFT / Impedance Measurement
    • ADuCM350 FAQ Debug
    • ADuCM350 FAQ Evaluation Kit Software Platform
    • AFE Transmit Stage
    • ADuCM350 FAQ GPIOs and Pinmuxing
    • ADuCM350 FAQ I2C serial interface
    • ADuCM350 FAQ Operational Supply Range / Power Supplies
    • ADuCM350 FAQ Parallel Display Interface(PDI)
    • ADuCM350 FAQ Power Consumption
    • ADuCM350 FAQ Power Management Unit
    • ADuCM350 FAQ Random Number Generator
    • ADuCM350 FAQ SDK Driver Specific FAQs
    • ADuCM350 FAQ SPI
    • ADuCM350 FAQ Switch Matrix
    • ADuCM350 FAQ System Clocks
    • ADuCM350 FAQ System Integrity
    • ADuCM350 SDK v2.3.0.0 now available
    • Bioimpedance Measurement Using ADuCM350
    • Optimizing RCAL,RTIA,CTIA and DAC voltage of ADuCM350 for 4-Wire Measurement.
    • Potentiostat / Amperometric Measurement Using ADuCM350
    • Unipolar Current Measurement Using ADuCM350
    • Errata for ADuCM350 I2C serial interface
    • FAQ ADuCM350 Embedded Software Development
    • How to get SDK + Eval-ADuCM350EBZ Working together.
    • FAQ for Captouch on ADuCM350
    • Known Issues for ADuCM350 Silicon and Support Material
    • ADuCM350 FAQ ADuCM350 Evaluation Kit
    • ADuCM350 FAQ AFE / ADC Measurement Channel
    • ADuCM350 FAQ AFE Measurement Circuit Impedance Range
    • ADuCM350 FAQ AFE TIA
    • ADuCM350 FAQ AFE Sequencer
    • ADuCM350 FAQ Amperometric Measurement Example
    • ADuCM350 FAQ Calibrate
    • ADuCM350 FAQ CRC accelerator
    • ADuCM350 FAQ GP Timers
    • ADuCM350 FAQ LCD controller
    • New Revision of UG-587 Available
    • ADuCM350 FAQ Potentiostat / Amperometric
    • ADuCM350 FAQ Real Time Clock (RTC)
    • First Steps: Quick Measurement with Eval-ADuCM350 & EKSP Labview GUI
    • ADuCM350 SDK v2.4.0.0 Released!
  • +ADuCM355: FAQ
  • +ADuCM360: FAQ
  • +ADuCM361: FAQ
  • +ADuCM362 FAQ:
  • +ADuCRF101: FAQ
  • +Bio-Impedance & ECG Measurement Solution: FAQ
  • +CN0300: FAQ
  • +Continuously Amperometric Measurement: FAQ
  • Do we need new Maxim supplied algorithms for the MAX32664, as I assume that the ones provided for the MAXREFDES101 do not support SpO2?
  • +EVAL-ADUCRF101MKxZ FAQ:
  • +MAX32663A: FAQ
  • MAX32664-A HRM & SPO2 FIRMWARE V10.0.0: FAQ
  • +MAX32664GTGA+: FAQ
  • +MAX32664GTGC+: FAQ
  • +MAX32664GTGZ+: FAQ
  • +MAX32664GWEA+: FAQ
  • +MAX32664GWEB+: FAQ
  • +MAX32664GWEC+: FAQ
  • +MAX32664GWED+T: FAQ
  • +MAX32674C: FAQ

ADuCM350 FAQ Power Consumption

Q: Looking for details on current consumption for Hibernate / AFE Measurements ?

A: Please refer to AN-1282 in Design Documentation.

Q: Can I get the AFE sequencer to save power in AFE measurement mode ?

A: Yes - during AFE measurement mode, if the core is not being used it can be put into Core-Sleep mode. See Power Management chapter of UG-587 and AN-1282.

Q: Do you have details current consumption in terms of uA/MHz ?

A: Please refer to AN-1282 in Design Documentation.

Q: Do you have a break down of the current consumption of each AFE block ?

   

AFE Component Enabled Typical Current Consumption (mA) Time To Power Up
AFE_Initialised with ACLK On
AFE_Plus_Aldo 0.1024 2 ms to charge 0.47uF cap to 1.8V
AFE_Plus_Ref    0.3984 20 ms to charge 4.7uF cap to 1.8V
AFE_Plus_VBias   0.0623 5 ms to charge 0.47uF to 1.1V.
AFE_Plus_Adc 1.3821

  

 

 

                     100uS in total

AFE_Plus_TempSns 0.0063
AFE_Plus_Dac 0.2064
AFE_Plus_ExciteBuf 0.6449
AFE_Plus_InAmp 0.6507
AFE_Plus_TIA    0.1854
AFE_Plus_WaveGen 0.0065
Total Current By AFE 3.6454

 

Q: Do you have ever tested the current consumption of AFE block with real circuit?
When using real circuit, we can’t separate AFE block with other peripherals. Below is some test results with test conditions.

 

State HCLK(MHz) Current Consumption (mA) Comments
Ready 1  1.1 Disable peripherals, CORE_SLEEP, ACLK off
Ready 16 3.0 Disable peripherals, CORE_SLEEP, ACLK off
ACLK ON   16 4.64 Disable peripherals, CORE_SLEEP, ACLK on
ADC ON 16 6.45 Disable peripherals, CORE_SLEEP, ACLK on, start ADC conversion, ALDO and Reference are turned on, update rate is 160K (default).

Q: Do you have a breakdown of the current consumption of each of the clocks in CLKCON5 register ?

 

   

Register CLKCON5
Bit Bit Name Relative Change in Current (16MHz HCLK State)
8 CTCLKOFF 0.023 mA
7 ACLKOFF 1.608 mA
6 Reserved N/A
5 UCLKI2SOFF 0.118 mA
4 UCLKUARTOFF 0.185 mA
3 UCLKI2COFF 0.082 mA
2 UCLKSPIHOFF 0.069 mA
1 UCLKSPI1OFF 0.070 mA
0 UCLKSPI0OFF 0.086 mA

 

   

 

Tags: aducm350 consumption aducm35x modes power