Do I need any external debugging hardware in order to use the ADuCM360 IDE and the ADICUP360? (ie Segger J-Link)
ADUCM360
Recommended for New Designs
The ADuCM360 is a fully integrated, 3.9 kSPS, 24-bit data acquisition system that incorporates dual high performance, multichannel sigma-delta (S-?) analog...
Datasheet
ADUCM360 on Analog.com
Do I need any external debugging hardware in order to use the ADuCM360 IDE and the ADICUP360? (ie Segger J-Link)
You do not need any external hardware tools in order to download or debug the ADICUP360 board when using the ADuCM360 IDE.
All the debug hardware is on the ADICUP360 board, making it simple and easy to connect and develop without the expensive debug tools. Simply plug in the ADICUP360 board using the"DEBUG" USB port, and start developing your code in the ADuCM360 IDE.
Cheers,
Brandon