Article ADUC834: Is it possible to accidently write to security bits and prevent part entering download mode?

Q 

The ADuC834 features security bits to restrict access to Flash/EE code and data
space. Can I
accidentally write to them in my code and prevent the part from entering serial
download mode?

 

A 

The ADuC834 facilitates three modes of Flash/EE program memory security. These
modes can be
independently activated, giving different levels of security to your code as
described in the
ADuC834 datasheet (pg 38)
The security bits are read-only from user code and exist at byte address FFFEh.
They can be read
using the following piece of code.
MOV EADRH, #0FFh ; address the Sec Bits page
MOV EADRL, #0FEh
MOV ECON, #81H ; read byte command
The security bits can be only be set after parallel programming the ADuC834 or
directly after a
serial download by following the serial download protocol as described in
AN-1074. This
protocol is implemented in our Windows serial downloader (WSD) available as
part of the
QuickStart development system.

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.