Hi Sir,
We need sample code of the battery sensing for ADuC7039.
Because we saw the ADuC7039 is battery sensing/management for automotive systems.
So we need the sample code that will speed our design process.
Thanks.
ADUC7039
Not Recommended for New Designs
The ADuC7039 is a complete system solution for battery monitoring in 12 V automotive applications. This device integrates all of the required features...
Datasheet
ADUC7039 on Analog.com
ADUC7039
Not Recommended for New Designs
The ADuC7039 is a complete system solution for battery monitoring in 12 V automotive applications. This device integrates all of the required features...
Datasheet
ADUC7039 on Analog.com
Hi Sir,
We need sample code of the battery sensing for ADuC7039.
Because we saw the ADuC7039 is battery sensing/management for automotive systems.
So we need the sample code that will speed our design process.
Thanks.
Hello,
we do not provide sample code for a Battery Sensing application on system level.
However, we can provide code that demonstrates the functionality of peripherals in the ASIC.
I attached ADC example code using the Fast Temperature Functionality to show the level of code we usually provide.
regards
Holger
is there any code SPI?