Issue:
Understanding the differences between AD590J and AD590K temperature transducers.
Response:
The AD590 temperature transducer is available in various performance grades, including J, K, L, and M. Each grade corresponds to a different level of accuracy:
- AD590J: Accurate to ±5°C.
- AD590K: Accurate to ±2.5°C.
- AD590L: Accurate to ±1°C.
- AD590M: Accurate to ±0.5°C.
Refer to the datasheet for detailed specifications and performance characteristics of each grade.