ADXL345-EP

Hello,

The ADXL345-EP shows the normal operating temperature range as −55 to +105. The ABSOLUTE MAXIMUM RATINGS table shows the temperature range Powered as −55°C to +105°C , and the storage temperature range as −65°C to +150°C. I want to verify that this indicates that the absolute max die temp. powered or un-powered  is 150C?

Thanks.