Post Go back to editing

Accelarometer accuracy

Thread Summary

The user inquired about the accuracy of the ADXL335 for measuring X and Y levels within a range of -5° to +5°, requiring an accuracy of 0.15°. The final answer directed the user to a reference design article for selecting the appropriate accelerometer for a tilt sensor application. The accompanying answer suggested considering the fully calibrated ADIS16209 for such applications.
AI Generated Content

Hello,

What is the accuracy of  ADXL335?

  

Our requirement is, level sensor should measure X level and Y level with an accuracy of 0.15° and with a range of -5° to +5°.

Regards,

Biju