Post Go back to editing

Regarding the Pin 1 position of the ADXL382 on the carrier tape

Thread Summary

The user inquires about the location of Pin 1 on the ADXL382 carrier tape, noting the package size is 2.9 x 2.8 mm. The final answer confirms that the 3 x 3 mm LGA tape-and-reel specification applies, with Pin 1 located in the C2 position.
AI Generated Content
Category: Datasheet/Specs
Product Number: ADXL382

Hello,

I would like to know the location of Pin 1 on the carrier tape. 

The package size of the ADXL382 is 2.9 x 2.8 mm. However, the attached documentation only lists specifications for a 3 x 3 mm LGA package. Does the 3 x 3 mm specification apply to the ADXL382?tape-and-reel-packaging.pdf

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.