Post Go back to editing

ADXRS649 Voltage range for VRatio while VS=5V?

Category: Datasheet/Specs
Product Number: ADXRS49

ADXRS649 Datasheet specifies all data at VS = AVCC = VDD = VRATIO = 5 V. In my system, a 0-3.3 V output is beneficial. I am currently using the eval board with external voltage dividers for the gyro and the temp output to scale them down, which works ok. I wonder if I can omit the external dividers and directly supply VRATIO with 3.3 V? Thus, VS = AVCC = VDD = 5 V while VRATIO = 3.3 V. Is this a supported mode of operation?