Post Go back to editing

Device Features

Thread Summary

The user inquired if the ADAF1080 sensor can measure magnetic field strength and polarity, and output analog signals for PLC processing. The sensor outputs an analog voltage proportional to the magnetic field strength, operates on 5V input power, and has a sensitivity range of ±8mT on the sensitive axis. No magnet contact meter is included. The EVAL-ADAF1080SDZ evaluation board is recommended for initial testing and feasibility studies.

View FAQ
AI Generated Content
Category: Hardware
Product Number: EVAL-ADAF1080-3EBZ, ADAF1080

Can this product read the magnetic field value of the magnet and the polarity of the magnet and output analog signals for PLC processing? Do I need to buy any additional equipment?

Before You Switch


Switching languages will make ADI Explorer unavailable. Resume your session by switching back to English and reopening ADI Explorer.