Post Go back to editing

Difference between ADXRS800WB"RG"Z and ADXRS800WB"EY"Z

Category: Datasheet/Specs
Product Number: ADXRS800WB"RG"ZADXRS800WB"RG"Z, ADXRS800

Hi Team

i checked datasheet of ADXRS800 but cannot find what is the meaning of the suffix 

there are ADXRS800WB"RG"Z and ADXRS800WB"EY"Z , is anyone know what is different between?

EY => Ceramic Leadless Chip Carrier (LCC), Vertical Mount

Z => RoHS-compliant (lead-free)

RG => Small Outline, Plastic Cavity Package

WB => automotive-grade temperature range (-40°C to +125°C)

  • that means the shape and size of EY and RG are difference? thanks

  • do you know if ADXRS810 is same as ADXRS800? 

    ADXRS800 data sheet only have 2pages, based on the first page of the data sheet, seems two P/N are same