Post Go back to editing

ADXL314

Thread Summary

The user asked about the scaling factor of the ADXL314 at 3200 ODR. The support engineer confirmed that the scale factor remains constant across different ODR configurations. The maximum resolution is 0.488 g, and the peak noise value at 3200 Hz ODR is 0.965 g. The product has no planned discontinuation.
AI Generated Content
Category: Hardware
Product Number: ADXL314

What are the scaling factor of ADXL314 at 3200 ODR ?

Parents Reply Children
No Data