Post Go back to editing

ADXL327 accuracy

Thread Summary

The user inquired if the ADXL327 meets the requirements for a tilt sensor with an angle range of -20° to 20°, accuracy of 0.02°, and repeat accuracy of 0.05°, using a 16-bit MCU. The final answer recommends the ADXL355 as the suitable product, noting it meets the specified requirements. No other ADXL3xx parts under $3 were suggested.
AI Generated Content

Hi Experts,

If ADXL327 can meet our requirement ? Thx.

Requirement: Tilt sensor angle range -20~20,accuracy 0.02,repeat accuracy 0.05,  MCU AD 16bit.

Any other ADXL3xx less than 3$ cost part is recommended?

Thanks a lot!