Before I hook up ADMW1001 Pro board are there any considerations?

Before I hook up ADMW1001 Pro board are there any considerations ?

  • 0
    •  Analog Employees 
    on Aug 1, 2019 1:14 AM

    The pro board features logic level shifters and can be used with 3.3V or 5V logic level systems. Ensure that the “Board Select” switch on the pro board is set to position “A” for correct operation.

    The digital pins used on the Arduino header are as follows. Refer to the ADMW1001 data sheet for more information on digital pin functions.

     

    Pin(s)

    Function

    D0, D1, D2

    NOT USED

    D3

    STATUS

    D4

    DRDY (Data Ready)

    D5

    NOT USED

    D6

    RESET

    D7

    NOT USED

    D8

    WAKE_UP

    D9

    NOT USED

    D10

    CS (CHIP SELECT)

    D11

    MISO

    D12

    MOSI

    D13

    SCLK

    D14

    GND

    D15

    NOT USED

    D16

    SDA - EEPROM

    D17

    SCL - EEPROM