Post Go back to editing

Frequency Deviation

Category: Datasheet/Specs
Product Number: ADF7030
Software Version: NA

Do the ADF7030 and ADF7024 support a frequency deviation of 12.5kHz in 50kbps mode for the 863 and 866MHz bands? This corresponds to a modulation index of 0.5 in IEEE 802.15.4, this is required for SUN-FSK operation.

Parents Reply Children
No Data