Do the ADF7030 and ADF7024 support a frequency deviation of 12.5kHz in 50kbps mode for the 863 and 866MHz bands? This corresponds to a modulation index of 0.5 in IEEE 802.15.4, this is required for SUN-FSK operation.
ADF7030
Not Recommended for New Designs
The ADF7030 is a low power, high performance, integrated radio transceiver supporting narrowband operation in the 169.4MHz to 169.6MHz ISM bands. The ADF7030...
Datasheet
ADF7030 on Analog.com
ADF7030
Not Recommended for New Designs
The ADF7030 is a low power, high performance, integrated radio transceiver supporting narrowband operation in the 169.4MHz to 169.6MHz ISM bands. The ADF7030...
Datasheet
ADF7030 on Analog.com
ADF7024
Not Recommended for New Designs
The ADF7024 is an ultralow power, integrated transceiver for use in the license-free ISM bands at 433 MHz, 868 MHz, and 915 MHz. Its ease of use and high...
Datasheet
ADF7024 on Analog.com
Do the ADF7030 and ADF7024 support a frequency deviation of 12.5kHz in 50kbps mode for the 863 and 866MHz bands? This corresponds to a modulation index of 0.5 in IEEE 802.15.4, this is required for SUN-FSK operation.