EV-ADF70301-868BZ configured vs. 902 MHz to 928 MHz

Hi Community,

In ADF70301-1 Data Sheet Rev. 0,

Page 15:

863 MHz to 876 MHz

Unless otherwise noted, the configurations detailed in Table 12 are used to specify the performance of the ADF7030-1 in Table 13. All measurements are performed on the EV-ADF70301-868BZ evaluation board, unless otherwise noted. ...

Page 17:

902 MHz to 928 MHz section

Unless otherwise noted, the configurations detailed in Table 14 are used to specify the performance of the ADF7030-1 in Table 15. All measurements are performed on the EV-ADF70301-868BZ evaluation board, unless otherwise noted. ...

Question:

Why both 868 MHz and 915 MHz Configuration data are based on "EV-ADF70301-868BZ" board?  Does this mean that the EV-ADF70301-868BZ board design is good for both "863 MHz to 876 MHz" and "902 MHz to 928 MHz" band operations?

regards,

ping