The custom board has two ADRV 9002 (Two Rx and One Tx are enabled in both ADRV) and connected with MPSoC 9EG. The boot banner is properly detecting both the ADRV9002. One is in Master Mode and 2nd ADRV in slave mode. Boot banner is as follows:
starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0000000000 [0x410fd034]
[ 0.000000] Linux version 6.1.0-rt5 (npsimulator3@npsimulator3-Precision-3660) (aarch64-xilinx-linux-gcc.real (GCC) 12.2.0, GNU ld (GNU Binutils) 2.39.0.20220819) #2 SMP PREEMPT_RT Fri Oct 11 16:55:04 IST 2024
[ 0.000000] Machine model: xlnx,zynqmp
[ 0.000000] earlycon: cdns0 at MMIO 0x00000000ff000000 (options '115200n8')
[ 0.000000] printk: bootconsole [cdns0] enabled
[ 0.000000] efi: UEFI not found.
[ 0.000000] Zone ranges:
[ 0.000000] DMA [mem 0x0000000000000000-0x00000000ffffffff]
[ 0.000000] DMA32 empty
[ 0.000000] Normal [mem 0x0000000100000000-0x000000087fffffff]
[ 0.000000] Movable zone start for each node
[ 0.000000] Early memory node ranges
[ 0.000000] node 0: [mem 0x0000000000000000-0x000000007fefffff]
[ 0.000000] node 0: [mem 0x0000000800000000-0x000000087fffffff]
[ 0.000000] Initmem setup node 0 [mem 0x0000000000000000-0x000000087fffffff]
[ 0.000000] On node 0, zone Normal: 256 pages in unavailable ranges
[ 0.000000] cma: Reserved 256 MiB at 0x0000000069c00000
[ 0.000000] psci: probing for conduit method from DT.
[ 0.000000] psci: PSCIv1.1 detected in firmware.
[ 0.000000] psci: Using standard PSCI v0.2 function IDs
[ 0.000000] psci: MIGRATE_INFO_TYPE not supported.
[ 0.000000] psci: SMC Calling Convention v1.2
[ 0.000000] percpu: Embedded 18 pages/cpu s35904 r8192 d29632 u73728
[ 0.000000] Detected VIPT I-cache on CPU0
[ 0.000000] CPU features: detected: ARM erratum 845719
[ 0.000000] alternatives: applying boot alternatives
[ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 1031940
[ 0.000000] Kernel command line: earlycon console=ttyPS0,115200 clk_ignore_unused root=/dev/mmcblk0p2 rw
[ 0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 bytes, linear)
[ 0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes, linear)
[ 0.000000] mem auto-init: stack:all(zero), heap alloc:off, heap free:off
[ 0.000000] software IO TLB: area num 4.
[ 0.000000] software IO TLB: mapped [mem 0x000000007bf00000-0x000000007ff00000] (64MB)
[ 0.000000] Memory: 3714752K/4193280K available (17152K kernel code, 1732K rwdata, 15464K rodata, 2624K init, 749K bss, 216384K reserved, 262144K cma-reserved)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
[ 0.000000] rcu: Preemptible hierarchical RCU implementation.
[ 0.000000] rcu: RCU event tracing is enabled.
[ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4.
[ 0.000000] rcu: RCU priority boosting: priority 1 delay 500 ms.
[ 0.000000] rcu: RCU_SOFTIRQ processing moved to rcuc kthreads.
[ 0.000000] No expedited grace period (rcu_normal_after_boot).
[ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 100 jiffies.
[ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4
[ 0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0
[ 0.000000] GIC: Adjusting CPU interface base to 0x00000000f902f000
[ 0.000000] Root IRQ handler: gic_handle_irq
[ 0.000000] GIC: Using split EOI/Deactivate mode
[ 0.000000] rcu: srcu_init: Setting srcu_struct sizes based on contention.
[ 0.000000] arch_timer: cp15 timer(s) running at 100.00MHz (phys).
[ 0.000000] clocksource: arch_sys_counter: mask: 0x1ffffffffffffff max_cycles: 0x171024e7e0, max_idle_ns: 440795205315 ns
[ 0.000000] sched_clock: 57 bits at 100MHz, resolution 10ns, wraps every 4398046511100ns
[ 0.000235] Console: colour dummy device 80x25
[ 0.281205] Calibrating delay loop (skipped), value calculated using timer frequency.. 200.00 BogoMIPS (lpj=100000)
[ 0.281214] pid_max: default: 32768 minimum: 301
[ 0.281381] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes, linear)
[ 0.281402] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes, linear)
[ 0.283175] rcu: Hierarchical SRCU implementation.
[ 0.283178] rcu: Max phase no-delay instances is 400.
[ 0.283237] printk: bootconsole [cdns0] printing thread started
[ 0.327777] EFI services will not be available.
[ 0.328044] smp: Bringing up secondary CPUs ...
[ 0.328836] Detected VIPT I-cache on CPU1
[ 0.328928] CPU1: Booted secondary processor 0x0000000001 [0x410fd034]
[ 0.347678] Detected VIPT I-cache on CPU2
[ 0.347748] CPU2: Booted secondary processor 0x0000000002 [0x410fd034]
[ 0.358099] Detected VIPT I-cache on CPU3
[ 0.358169] CPU3: Booted secondary processor 0x0000000003 [0x410fd034]
[ 0.358248] smp: Brought up 1 node, 4 CPUs
[ 0.372043] SMP: Total of 4 processors activated.
[ 0.372048] CPU features: detected: 32-bit EL0 Support
[ 0.372051] CPU features: detected: CRC32 instructions
[ 0.372111] CPU: All CPU(s) started at EL2
[ 0.372113] alternatives: applying system-wide alternatives
[ 0.373276] devtmpfs: initialized
[ 0.386396] Registered cp15_barrier emulation handler
[ 0.386408] Registered setend emulation handler
[ 0.386696] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 1911260446275000 ns
[ 0.386710] futex hash table entries: 1024 (order: 4, 65536 bytes, linear)
[ 0.393339] pinctrl core: initialized pinctrl subsystem
[ 0.394814] NET: Registered PF_NETLINK/PF_ROUTE protocol family
[ 0.438378] DMA: preallocated 512 KiB GFP_KERNEL pool for atomic allocations
[ 0.438493] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA pool for atomic allocations
[ 0.438702] DMA: preallocated 512 KiB GFP_KERNEL|GFP_DMA32 pool for atomic allocations
[ 0.438757] audit: initializing netlink subsys (disabled)
[ 0.438933] audit: type=2000 audit(0.437:1): state=initialized audit_enabled=0 res=1
[ 0.439567] cpuidle: using governor menu
[ 0.439700] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers.
[ 0.483837] ASID allocator initialised with 65536 entries
[ 0.523785] HugeTLB: registered 1.00 GiB page size, pre-allocated 0 pages
[ 0.523794] HugeTLB: 16380 KiB vmemmap can be freed for a 1.00 GiB page
[ 0.523799] HugeTLB: registered 32.0 MiB page size, pre-allocated 0 pages
[ 0.523802] HugeTLB: 508 KiB vmemmap can be freed for a 32.0 MiB page
[ 0.523806] HugeTLB: registered 2.00 MiB page size, pre-allocated 0 pages
[ 0.523809] HugeTLB: 28 KiB vmemmap can be freed for a 2.00 MiB page
[ 0.523813] HugeTLB: registered 64.0 KiB page size, pre-allocated 0 pages
[ 0.523816] HugeTLB: 0 KiB vmemmap can be freed for a 64.0 KiB page
[ 0.540805] raid6: neonx8 gen() 2203 MB/s
[ 0.557855] raid6: neonx4 gen() 2165 MB/s
[ 0.574923] raid6: neonx2 gen() 2063 MB/s
[ 0.591995] raid6: neonx1 gen() 1768 MB/s
[ 0.609068] raid6: int64x8 gen() 1413 MB/s
[ 0.626129] raid6: int64x4 gen() 1557 MB/s
[ 0.643202] raid6: int64x2 gen() 1397 MB/s
[ 0.660294] raid6: int64x1 gen() 1034 MB/s
[ 0.660298] raid6: using algorithm neonx8 gen() 2203 MB/s
[ 0.677347] raid6: .... xor() 1612 MB/s, rmw enabled
[ 0.677351] raid6: using neon recovery algorithm
[ 0.681787] iommu: Default domain type: Translated
[ 0.681791] iommu: DMA domain TLB invalidation policy: strict mode
[ 0.682234] SCSI subsystem initialized
[ 0.682585] usbcore: registered new interface driver usbfs
[ 0.682651] usbcore: registered new interface driver hub
[ 0.682692] usbcore: registered new device driver usb
[ 0.683058] mc: Linux media interface: v0.10
[ 0.683119] videodev: Linux video capture interface: v2.00
[ 0.683221] pps_core: LinuxPPS API ver. 1 registered
[ 0.683224] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.683242] PTP clock support registered
[ 0.683288] EDAC MC: Ver: 3.0.0
[ 0.683900] zynqmp-ipi-mbox mailbox@ff9905c0: Registered ZynqMP IPI mbox with TX/RX channels.
[ 0.684582] jesd204: found 0 devices and 0 topologies
[ 0.684649] FPGA manager framework
[ 0.684736] Advanced Linux Sound Architecture Driver Initialized.
[ 0.685541] Bluetooth: Core ver 2.22
[ 0.685583] NET: Registered PF_BLUETOOTH protocol family
[ 0.685586] Bluetooth: HCI device and connection manager initialized
[ 0.685597] Bluetooth: HCI socket layer initialized
[ 0.685606] Bluetooth: L2CAP socket layer initialized
[ 0.685629] Bluetooth: SCO socket layer initialized
[ 0.686346] clocksource: Switched to clocksource arch_sys_counter
[ 0.686631] VFS: Disk quotas dquot_6.6.0
[ 0.686674] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes)
[ 0.696314] NET: Registered PF_INET protocol family
[ 0.696541] IP idents hash table entries: 65536 (order: 7, 524288 bytes, linear)
[ 0.699528] tcp_listen_portaddr_hash hash table entries: 2048 (order: 4, 81920 bytes, linear)
[ 0.699631] Table-perturb hash table entries: 65536 (order: 6, 262144 bytes, linear)
[ 0.699645] TCP established hash table entries: 32768 (order: 6, 262144 bytes, linear)
[ 0.700190] TCP bind hash table entries: 32768 (order: 9, 2621440 bytes, linear)
[ 0.702144] TCP: Hash tables configured (established 32768 bind 32768)
[ 0.702321] UDP hash table entries: 2048 (order: 5, 196608 bytes, linear)
[ 0.702533] UDP-Lite hash table entries: 2048 (order: 5, 196608 bytes, linear)
[ 0.702894] NET: Registered PF_UNIX/PF_LOCAL protocol family
[ 0.703481] RPC: Registered named UNIX socket transport module.
[ 0.703486] RPC: Registered udp transport module.
[ 0.703489] RPC: Registered tcp transport module.
[ 0.703491] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.704293] PCI: CLS 0 bytes, default 64
[ 0.704637] Trying to unpack rootfs image as initramfs...
[ 0.709439] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters available
[ 0.711357] Initialise system trusted keyrings
[ 0.711593] workingset: timestamp_bits=62 max_order=20 bucket_order=0
[ 0.726074] NFS: Registering the id_resolver key type
[ 0.726111] Key type id_resolver registered
[ 0.726114] Key type id_legacy registered
[ 0.726268] nfs4filelayout_init: NFSv4 File Layout Driver Registering...
[ 0.726273] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering...
[ 0.726302] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc.
[ 0.726915] fuse: init (API version 7.37)
[ 0.763793] NET: Registered PF_ALG protocol family
[ 0.763813] xor: measuring software checksum speed
[ 0.767741] 8regs : 2512 MB/sec
[ 0.771687] 32regs : 2512 MB/sec
[ 0.776376] arm64_neon : 2112 MB/sec
[ 0.776382] xor: using function: 32regs (2512 MB/sec)
[ 0.776396] Key type asymmetric registered
[ 0.776400] Asymmetric key parser 'x509' registered
[ 0.776506] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246)
[ 0.776511] io scheduler mq-deadline registered
[ 0.776516] io scheduler kyber registered
[ 0.845165] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled
[ 0.860764] brd: module loaded
[ 0.868820] loop: module loaded
[ 0.869481] Registered mathworks_ip class
[ 0.870516] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 0.877155] tun: Universal TUN/TAP device driver, 1.6
[ 0.877397] CAN device driver interface
[ 0.878571] SPI driver wl1271_spi has no spi_device_id for ti,wl1271
[ 0.878576] SPI driver wl1271_spi has no spi_device_id for ti,wl1273
[ 0.878579] SPI driver wl1271_spi has no spi_device_id for ti,wl1281
[ 0.878582] SPI driver wl1271_spi has no spi_device_id for ti,wl1283
[ 0.878584] SPI driver wl1271_spi has no spi_device_id for ti,wl1285
[ 0.878587] SPI driver wl1271_spi has no spi_device_id for ti,wl1801
[ 0.878590] SPI driver wl1271_spi has no spi_device_id for ti,wl1805
[ 0.878593] SPI driver wl1271_spi has no spi_device_id for ti,wl1807
[ 0.878595] SPI driver wl1271_spi has no spi_device_id for ti,wl1831
[ 0.878598] SPI driver wl1271_spi has no spi_device_id for ti,wl1835
[ 0.878601] SPI driver wl1271_spi has no spi_device_id for ti,wl1837
[ 0.878848] usbcore: registered new interface driver asix
[ 0.878914] usbcore: registered new interface driver ax88179_178a
[ 0.878959] usbcore: registered new interface driver cdc_ether
[ 0.879010] usbcore: registered new interface driver net1080
[ 0.879056] usbcore: registered new interface driver cdc_subset
[ 0.879100] usbcore: registered new interface driver zaurus
[ 0.879176] usbcore: registered new interface driver cdc_ncm
[ 0.879222] usbcore: registered new interface driver r8153_ecm
[ 0.881206] usbcore: registered new interface driver uas
[ 0.881273] usbcore: registered new interface driver usb-storage
[ 0.881414] usbcore: registered new interface driver usbserial_generic
[ 0.881443] usbserial: USB Serial support registered for generic
[ 0.881482] usbcore: registered new interface driver ftdi_sio
[ 0.881509] usbserial: USB Serial support registered for FTDI USB Serial Device
[ 0.881548] usbcore: registered new interface driver upd78f0730
[ 0.881575] usbserial: USB Serial support registered for upd78f0730
[ 0.883506] SPI driver ads7846 has no spi_device_id for ti,tsc2046
[ 0.883511] SPI driver ads7846 has no spi_device_id for ti,ads7843
[ 0.883514] SPI driver ads7846 has no spi_device_id for ti,ads7845
[ 0.883517] SPI driver ads7846 has no spi_device_id for ti,ads7873
[ 0.885060] rtc_zynqmp ffa60000.rtc: registered as rtc0
[ 0.885082] rtc_zynqmp ffa60000.rtc: setting system clock to 1970-01-01T00:00:48 UTC (48)
[ 0.885203] i2c_dev: i2c /dev entries driver
[ 0.889133] usbcore: registered new interface driver uvcvideo
[ 0.891535] Bluetooth: HCI UART driver ver 2.3
[ 0.891542] Bluetooth: HCI UART protocol H4 registered
[ 0.891545] Bluetooth: HCI UART protocol BCSP registered
[ 0.891579] Bluetooth: HCI UART protocol LL registered
[ 0.891583] Bluetooth: HCI UART protocol ATH3K registered
[ 0.891614] Bluetooth: HCI UART protocol Three-wire (H5) registered
[ 0.891695] Bluetooth: HCI UART protocol Intel registered
[ 0.891730] Bluetooth: HCI UART protocol QCA registered
[ 0.891799] usbcore: registered new interface driver bcm203x
[ 0.891863] usbcore: registered new interface driver bpa10x
[ 0.891924] usbcore: registered new interface driver bfusb
[ 0.891984] usbcore: registered new interface driver btusb
[ 0.892078] usbcore: registered new interface driver ath3k
[ 0.892263] EDAC MC: ECC not enabled
[ 0.892638] EDAC DEVICE0: Giving out device to module zynqmp-ocm-edac controller zynqmp_ocm: DEV ff960000.memory-controller (INTERRUPT)
[ 0.893642] sdhci: Secure Digital Host Controller Interface driver
[ 0.893644] sdhci: Copyright(c) Pierre Ossman
[ 0.893647] sdhci-pltfm: SDHCI platform and OF driver helper
[ 0.894411] SMCCC: SOC_ID: ID = jep106:0049:0000 Revision = 0x24738093
[ 0.894518] zynqmp_firmware_probe Platform Management API v1.1
[ 0.894569] zynqmp_firmware_probe Trustzone version v1.0
[ 0.929224] zynqmp-aes zynqmp-aes.0: will run requests pump with realtime priority
[ 0.929847] usbcore: registered new interface driver usbhid
[ 0.929852] usbhid: USB HID core driver
[ 0.930211] SPI driver fb_seps525 has no spi_device_id for syncoam,seps525
[ 0.931633] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7988-5
[ 0.931638] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7988-1
[ 0.931641] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7984
[ 0.931644] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7983
[ 0.931647] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7982
[ 0.931650] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7980
[ 0.931654] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7949
[ 0.931657] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7946
[ 0.931660] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7942
[ 0.931663] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7699
[ 0.931667] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7693
[ 0.931670] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7691
[ 0.931673] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7690
[ 0.931676] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7689
[ 0.931679] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7688
[ 0.931683] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7687
[ 0.931686] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7686
[ 0.931689] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7685
[ 0.931692] SPI driver pulsar_adc has no spi_device_id for adi,pulsar,ad7682
[ 0.931986] SPI driver ad7124 has no spi_device_id for adi,ad7124-4
[ 0.931989] SPI driver ad7124 has no spi_device_id for adi,ad7124-8
[ 0.932022] SPI driver ad7192 has no spi_device_id for adi,ad7190
[ 0.932026] SPI driver ad7192 has no spi_device_id for adi,ad7193
[ 0.932028] SPI driver ad7192 has no spi_device_id for adi,ad7195
[ 0.933618] SPI driver ad9467 has no spi_device_id for adi,ad9643
[ 0.933622] SPI driver ad9467 has no spi_device_id for adi,ad9250
[ 0.933625] SPI driver ad9467 has no spi_device_id for adi,ad9250_2
[ 0.933627] SPI driver ad9467 has no spi_device_id for adi,ad9265
[ 0.933630] SPI driver ad9467 has no spi_device_id for adi,ad9683
[ 0.933633] SPI driver ad9467 has no spi_device_id for adi,ad9434
[ 0.933636] SPI driver ad9467 has no spi_device_id for adi,ad9625
[ 0.933638] SPI driver ad9467 has no spi_device_id for adi,ad9652
[ 0.933641] SPI driver ad9467 has no spi_device_id for adi,ad9649
[ 0.938954] SPI driver adar3000 has no spi_device_id for adi,adar3001
[ 0.938962] SPI driver adar3000 has no spi_device_id for adi,adar3002
[ 0.941639] SPI driver ad9783 has no spi_device_id for adi,ad9780
[ 0.941644] SPI driver ad9783 has no spi_device_id for adi,ad9781
[ 0.942028] SPI driver adis16475 has no spi_device_id for adi,adis16470
[ 0.942032] SPI driver adis16475 has no spi_device_id for adi,adis16475-1
[ 0.942035] SPI driver adis16475 has no spi_device_id for adi,adis16475-2
[ 0.942038] SPI driver adis16475 has no spi_device_id for adi,adis16475-3
[ 0.942041] SPI driver adis16475 has no spi_device_id for adi,adis16477-1
[ 0.942043] SPI driver adis16475 has no spi_device_id for adi,adis16477-2
[ 0.942046] SPI driver adis16475 has no spi_device_id for adi,adis16477-3
[ 0.942049] SPI driver adis16475 has no spi_device_id for adi,adis16465-1
[ 0.942052] SPI driver adis16475 has no spi_device_id for adi,adis16465-2
[ 0.942055] SPI driver adis16475 has no spi_device_id for adi,adis16465-3
[ 0.942057] SPI driver adis16475 has no spi_device_id for adi,adis16467-1
[ 0.942060] SPI driver adis16475 has no spi_device_id for adi,adis16467-2
[ 0.942063] SPI driver adis16475 has no spi_device_id for adi,adis16467-3
[ 0.942066] SPI driver adis16475 has no spi_device_id for adi,adis16500
[ 0.942068] SPI driver adis16475 has no spi_device_id for adi,adis16505-1
[ 0.942071] SPI driver adis16475 has no spi_device_id for adi,adis16505-2
[ 0.942074] SPI driver adis16475 has no spi_device_id for adi,adis16505-3
[ 0.942077] SPI driver adis16475 has no spi_device_id for adi,adis16507-1
[ 0.942080] SPI driver adis16475 has no spi_device_id for adi,adis16507-2
[ 0.942082] SPI driver adis16475 has no spi_device_id for adi,adis16507-3
[ 0.945241] fpga_manager fpga0: Xilinx ZynqMP FPGA Manager registered
[ 0.946004] usbcore: registered new interface driver snd-usb-audio
[ 0.949720] pktgen: Packet Generator for packet performance testing. Version: 2.75
[ 0.955734] Initializing XFRM netlink socket
[ 0.956549] NET: Registered PF_INET6 protocol family
[ 0.957625] Segment Routing with IPv6
[ 0.957664] In-situ OAM (IOAM) with IPv6
[ 0.957747] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
[ 0.958500] NET: Registered PF_PACKET protocol family
[ 0.958516] NET: Registered PF_KEY protocol family
[ 0.958696] can: controller area network core
[ 0.958765] NET: Registered PF_CAN protocol family
[ 0.958770] can: raw protocol
[ 0.958776] can: broadcast manager protocol
[ 0.958787] can: netlink gateway - max_hops=1
[ 0.959042] Bluetooth: RFCOMM TTY layer initialized
[ 0.959055] Bluetooth: RFCOMM socket layer initialized
[ 0.959077] Bluetooth: RFCOMM ver 1.11
[ 0.959092] Bluetooth: BNEP (Ethernet Emulation) ver 1.3
[ 0.959095] Bluetooth: BNEP filters: protocol multicast
[ 0.959105] Bluetooth: BNEP socket layer initialized
[ 0.959108] Bluetooth: HIDP (Human Interface Emulation) ver 1.2
[ 0.959117] Bluetooth: HIDP socket layer initialized
[ 0.959555] 9pnet: Installing 9P2000 support
[ 0.959720] NET: Registered PF_IEEE802154 protocol family
[ 0.959756] Key type dns_resolver registered
[ 0.960170] registered taskstats version 1
[ 0.960174] Loading compiled-in X.509 certificates
[ 0.961784] Btrfs loaded, crc32c=crc32c-generic, zoned=no, fsverity=no
[ 0.962052] alg: No test for xilinx-zynqmp-rsa (zynqmp-rsa)
[ 2.422896] Freeing initrd memory: 31780K
[ 2.872431] printk: console [ttyPS0] enabled
[ 2.872188] ff000000.serial: ttyPS0 at MMIO 0xff000000 (irq = 23, base_baud = 6249999) is a xuartps
[ 2.872431] printk: console [ttyPS0] enabled
[ 2.872431] printk: console [ttyPS0] printing thread started
[ 2.872435] printk: bootconsole [cdns0] disabled
[ 2.872431] printk: console [ttyPS0] printing thread started
[ 2.872435] printk: bootconsole [cdns0] disabled
[ 2.900238] printk: bootconsole [cdns0] printing thread stopped
[ 2.906973] ff010000.serial: ttyPS1 at MMIO 0xff010000 (irq = 24, base_baud = 6249999) is a xuartps
[ 2.925671] macb ff0e0000.ethernet: Not enabling partial store and forward
[ 2.934370] macb ff0e0000.ethernet eth0: Cadence GEM rev 0x50070106 at 0xff0e0000 irq 51 (de:42:fb:9b:4e:3e)
[ 2.935320] xilinx-axipmon ffa00000.perf-monitor: Probed Xilinx APM
[ 2.936076] xilinx-axipmon fd0b0000.perf-monitor: Probed Xilinx APM
[ 2.936654] xilinx-axipmon fd490000.perf-monitor: Probed Xilinx APM
[ 2.937197] xilinx-axipmon ffa10000.perf-monitor: Probed Xilinx APM
[ 2.937561] cdns-i2c ff020000.i2c: can't get pinctrl, bus recovery not supported
[ 2.938414] cdns-i2c ff020000.i2c: 400 kHz mmio ff020000 irq 54
[ 2.938715] cdns-i2c ff030000.i2c: can't get pinctrl, bus recovery not supported
[ 2.939457] cdns-i2c ff030000.i2c: 400 kHz mmio ff030000 irq 55
[ 2.940123] cdns-wdt fd4d0000.watchdog: Xilinx Watchdog Timer with timeout 60s
[ 2.940742] cdns-wdt ff150000.watchdog: Xilinx Watchdog Timer with timeout 10s
[ 2.975893] mmc0: SDHCI controller on ff160000.mmc [ff160000.mmc] using ADMA 64-bit
[ 3.040776] mmc0: new HS200 MMC card at address 0001
[ 3.041505] mmcblk0: mmc0:0001 IS064G 58.2 GiB
[ 3.044506] mmcblk0: p1 p2
[ 3.045191] mmcblk0boot0: mmc0:0001 IS064G 4.00 MiB
[ 3.046897] mmcblk0boot1: mmc0:0001 IS064G 4.00 MiB
[ 3.048474] mmcblk0rpmb: mmc0:0001 IS064G 4.00 MiB, chardev (243:0)
[ 3.076675] random: crng init done
[ 9.356070] adrv9002 spi0.0: adrv9002-phy Rev 12.0, Firmware 0.22.27, Stream 0.7.10.0, API version: 68.10.1 successfully initialized
[ 9.371389] cf_axi_adc 84a00000.axi-adrv9002-rx-lpc: ADI AIM (10.03.) at 0x84A00000 mapped to 0x0000000032e3dcfa probed ADC ADRV9002 as MASTER
[ 15.821387] adrv9002 spi1.0: adrv9002-phy Rev 12.0, Firmware 0.22.27, Stream 0.7.10.0, API version: 68.10.1 successfully initialized
[ 15.824805] cf_axi_adc 80000000.axi-adrv9002-rx-lpc_B: ADI AIM (10.03.) at 0x80000000 mapped to 0x00000000bd889aac probed ADC ADRV9002 as SLAVE[ 15.827496] cf_axi_tdd 84a0c800.axi-adrv9002-core-tdd1-lpc: Analog Devices CF_AXI_TDD MASTER (1.00.a)
[ 15.828634] cf_axi_tdd 84a0cc00.axi-adrv9002-core-tdd2-lpc: Analog Devices CF_AXI_TDD MASTER (1.00.a)
[ 15.829745] cf_axi_tdd 8000c800.axi-adrv9002-core-tdd1-lpc_B: Analog Devices CF_AXI_TDD MASTER (1.00.a)
[ 15.830849] cf_axi_tdd 8000cc00.axi-adrv9002-core-tdd2-lpc_B: Analog Devices CF_AXI_TDD MASTER (1.00.a)
[ 15.843124] cf_axi_dds 84a0a000.axi-adrv9002-tx-lpc: Analog Devices CF_AXI_DDS_DDS MASTER (9.02.b) at 0x84A0A000 mapped to 0x00000000adcc1882, probed DDS ADRV9002
[ 15.855868] cf_axi_dds 8000a000.axi-adrv9002-tx-lpc_B: Analog Devices CF_AXI_DDS_DDS SLAVE (9.02.b) at 0x8000A000 mapped to 0x00000000a4a24d80, probed DDS ADRV9002
[ 15.862616] of_cfs_init
[ 15.862656] of_cfs_init: OK
[ 15.862741] cfg80211: Loading compiled-in X.509 certificates for regulatory database
[ 15.908085] cfg80211: Loaded X.509 cert 'sforshee: 00b28ddf47aef9cea7'
[ 15.908209] platform regulatory.0: Direct firmware load for regulatory.db failed with error -2
[ 15.908221] cfg80211: failed to load regulatory.db
[ 15.908321] clk: Not disabling unused clocks
[ 15.908395] ALSA device list:
[ 15.908398] No soundcards found.
[ 15.915630] Freeing unused kernel memory: 2624K
[ 15.920417] Run /init as init process
[ 15.944095] systemd[1]: System time before build time, advancing clock.
[ 15.973868] systemd[1]: systemd 251.8+ running in system mode (+PAM -AUDIT -SELINUX -APPARMOR +IMA -SMACK +SECCOMP -GCRYPT -GNUTLS -OPENSSL +ACL +BLKID -CURL -ELFUTILS -FIDO2 -IDN2 -IDN -IPTC +KMOD -LIBCRYPTSETUP +LIBFDISK -PCRE2 -PWQUALITY -P11KIT -QRENCODE -TPM2 -BZIP2 -LZ4 -XZ -ZLIB +ZSTD -BPF_FRAMEWORK +XKBCOMMON +UTMP +SYSVINIT default-hierarchy=hybrid)
[ 15.973893] systemd[1]: Detected architecture arm64.
Welcome to PetaLinux 2023.2+release-S10121051 (langdale)!
[ 16.019586] systemd[1]: Hostname set to <ZCUNOTX2FMC>.
[ 16.019738] systemd[1]: Initializing machine ID from random generator.
[ 16.114528] systemd-sysv-generator[190]: SysV service '/etc/init.d/sshd' lacks a default systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a default systemd unit file, in order to make it more safe and robust.
[ 16.115844] systemd-sysv-generator[190]: SysV service '/etc/init.d/nfsserver' lacks a default systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a default systemd unit file, in order to make it more safe and robust.
[ 16.116508] systemd-sysv-generator[190]: SysV service '/etc/init.d/inetd.busybox' lacks a default systemd unit file. Automatically generating a unit file for compatibility. Please update package to include a default systemd unit file, in order to make it more safe and robust.
[ 16.224784] systemd[1]: /lib/systemd/system/iiod.service:14: Invalid environment assignment, ignoring: $IIOD_EXTRA_OPTS=
[ 16.341354] systemd[1]: Queued start job for default target Multi-User System.
[ OK ] Created slice Slice /system/getty 16.344074] systemd[1]: Created slice Slice /system/getty.
m.
[ OK ] Created slice Slice /system/modprobe systemd[1]: Created slice Slice /system/modprobe.
[0m.
[ 16.379285] systemd[1]: Created slice Slice /system/serial-getty.
[ OK ] Created slice Slice /system/serial-getty.
[ 16.393977] systemd[1]: Created slice User and Session Slice.
[ OK ] Created slice User and Session Slice.
[ OK ] Started Dispatch Password …ts to C[ 16.408758] systemd[1]: Started Dispatch Password Requests to Console Directory Watch.
onsole Directory Watch.
[ OK ] Started Forward Password R…uests t[ 16.425664] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
o Wall Directory Watch.
[ OK ] Reached target Path Units.
[ 16.444612] systemd[1]: Reached target Path Units.
[ OK ] Reached target Remote File Systems 16.456474] systemd[1]: Reached target Remote File Systems.
0m.
[ OK ] Reached target Slice Units.
[ 16.470474] systemd[1]: Reached target Slice Units.
[ OK ] Reached target Swaps.
[ 16.482498] systemd[1]: Reached target Swaps.
[ 16.495169] systemd[1]: Listening on RPCbind Server Activation Socket.
[ OK ] Listening on RPCbind Server Activation Socket.
[ 16.510478] systemd[1]: Reached target RPC Port Mapper.
[ OK ] Listening on Syslog Socket.[ 16.524960] systemd[1]: Listening on Syslog Socket.
[ OK ] Listening on initctl Compatibility N[ 16.538694] systemd[1]: Listening on initctl Compatibility Named Pipe.
amed Pipe.
[ 16.554042] systemd[1]: Listening on Journal Audit Socket.
[ OK ] Listening on Journal Audit Socket.
[ OK ] Listening on Journal Socket (/dev/lo[ 16.568835] systemd[1]: Listening on Journal Socket (/dev/log).
g).
[ OK ] Listening on Journal Socket.[ 16.583958] systemd[1]: Listening on Journal Socket.
[ 16.598023] systemd[1]: Listening on Network Service Netlink Socket.
[ OK ] Listening on Network Service Netlink Socket.
[ 16.613969] systemd[1]: Listening on udev Control Socket.
[ OK ] Listening on udev Control Socket.
[ OK ] Listening on udev Kernel Socket.[ 16.628809] systemd[1]: Listening on udev Kernel Socket.
[ OK ] Listening on User Database Manager S[ 16.642839] systemd[1]: Listening on User Database Manager Socket.
ocket.
Mounting Huge Pages File System...
[ 16.675708] systemd[1]: Mounting Huge Pages File System...
Mounting POSIX Message Queue File System...[ 16.690548] systemd[1]: Mounting POSIX Message Queue File System...
Mounting Kernel Debug File System...
[ 16.708517] systemd[1]: Mounting Kernel Debug File System...
[ 16.722909] systemd[1]: Kernel Trace File System was skipped because of a failed condition check (ConditionPathExists=/sys/kernel/tracing).
[ 16.725993] systemd[1]: Mounting Temporary Directory /tmp...
Mounting Temporary Directory /tmp...
[ 16.750866] systemd[1]: Create List of Static Device Nodes was skipped because of a failed condition check (ConditionFileNotEmpty=/lib/modules/6.1.0-rt5/modules.devname).
[ 16.783931] systemd[1]: Starting Load Kernel Module configfs...
Starting Load Kernel Module configfs...
[ 16.799814] systemd[1]: Starting Load Kernel Module drm...
Starting Load Kernel Module drm...
[ 16.814884] systemd[1]: Starting Load Kernel Module fuse...
Starting Load Kernel Module fuse...
[ 16.829902] systemd[1]: Starting RPC Bind...
Starting RPC Bind...
[ 16.840599] systemd[1]: File System Check on Root Device was skipped because of a failed condition check (ConditionPathIsReadWrite=!/).
Starting Journal Service...
[ 16.841531] systemd[1]: systemd-journald.service: unit configures an IP firewall, but the local system does not support BPF/cgroup firewalling.
[ 16.841543] systemd[1]: (This warning is only shown for the first unit using IP firewalling.)
[ 16.844040] systemd[1]: Starting Journal Service...
[ 16.887234] systemd[1]: Load Kernel Modules was skipped because all trigger condition checks failed.
[ 16.909803] systemd[1]: Mounting NFSD configuration filesystem...
Mounting NFSD configuration filesystem...
Starting Generate network …ts from Kernel com[ 16.926674] systemd[1]: Starting Generate network units from Kernel command line...
mand line...
Starting Remount Root and Kernel File Systems 16.946587] systemd[1]: Starting Remount Root and Kernel File Systems...
0m...
[ 16.965964] systemd[1]: Starting Apply Kernel Variables...
Starting Apply Kernel Variables...
[ 16.993990] systemd[1]: Starting Coldplug All udev Devices...
Starting Coldplug All udev Devices...
[ 17.015277] systemd[1]: Started RPC Bind.
[ OK ] Started RPC Bind.
[ 17.025887] systemd[1]: Started Journal Service.
[ OK ] Started Journal Service.
[ OK ] Mounted Huge Pages File System.
[ OK ] Mounted POSIX Message Queue File System.
[ OK ] Mounted Kernel Debug File System.
[ OK ] Mounted Temporary Directory /tmp.
[ OK ] Finished Load Kernel Module configfs.
[ OK ] Finished Load Kernel Module drm.
[ OK ] Finished Load Kernel Module fuse.
[FAILED] Failed to mount NFSD configuration filesystem.
See 'systemctl status proc-fs-nfsd.mount' for details.
[DEPEND] Dependency failed for NFS server and services.
[DEPEND] Dependency failed for NFS Mount Daemon.
[ OK ] Finished Generate network units from Kernel command line.
[ OK ] Finished Remount Root and Kernel File Systems.
[ OK ] Finished Apply Kernel Variables.
[ OK ] Reached target Preparation for Network.
Mounting FUSE Control File System...
Mounting Kernel Configuration File System...
Starting Flush Journal to Persistent Storage...
[ 17.254744] systemd-journald[200]: Received client request to flush runtime journal.
Starting Create System Users...
[ OK ] Mounted FUSE Control File System.
[ OK ] Mounted Kernel Configuration File System.
[ OK ] Finished Flush Journal to Persistent Storage.
[ OK ] Finished Create System Users.
Starting Create Static Device Nodes in /dev...
[ OK ] Finished Create Static Device Nodes in /dev.
[ OK ] Reached target Preparation for Local File Systems.
Mounting /var/volatile...
Starting Rule-based Manage…for Device Events and Files...
[ OK ] Mounted /var/volatile.
Starting Load/Save Random Seed...
[ OK ] Reached target Local File Systems.
Starting Rebuild Dynamic Linker Cache...
Starting Create Volatile Files and Directories...
[ OK ] Finished Load/Save Random Seed.
[ OK ] Finished Rebuild Dynamic Linker Cache.
[ OK ] Started Rule-based Manager for Device Events and Files.
Starting Network Configuration...
[ OK ] Finished Create Volatile Files and Directories.
Starting Rebuild Journal Catalog...
Starting Network Name Resolution...
Starting Network Time Synchronization...
Starting Record System Boot/Shutdown in UTMP...
[ OK ] Finished Rebuild Journal Catalog.
Starting Update is Completed...
[ OK ] Started Network Configuration.
[ OK ] Finished Record System Boot/Shutdown in UTMP.
[ OK ] Finished Update is Completed.
[ OK ] Started Network Name Resolution.
[ OK ] Reached target Network.
[ OK ] Reached target Host and Network Name Lookups.
[ OK ] Started NFS status monitor for NFSv2/3 locking..
[ OK ] Started Network Time Synchronization.
[ OK ] Reached target System Time Set.
[ OK ] Finished Coldplug All udev Devices.
Starting Wait for udev To …plete Device Initialization...
[ 19.277816] macb ff0e0000.ethernet eth0: PHY [ff0e0000.ethernet-ffffffff:06] driver [Generic PHY] (irq=POLL)
[ 19.277834] macb ff0e0000.ethernet eth0: configuring for phy/rgmii-id link mode
[ 19.280418] pps pps0: new PPS source ptp0
[ 19.284262] macb ff0e0000.ethernet: gem-ptp-timer ptp clock registered.
[ OK ] Created slice Slice /system/systemd-fsck.
Starting File System Check on /dev/mmcblk0p1...
Starting File System Check on /dev/mmcblk0p2...
[ OK ] Finished File System Check on /dev/mmcblk0p2.
[ OK ] Finished File System Check on /dev/mmcblk0p1.
Mounting /run/media/mmcblk0p1...
Mounting /run/media/mmcblk0p2...
[ 20.538431] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Quota mode: none.
[ OK ] Listening on Load/Save RF …itch Status /dev/rfkill Watch.
[ OK ] Mounted /run/media/mmcblk0p1.
[ OK ] Mounted /run/media/mmcblk0p2.
[ OK ] Finished Wait for udev To Complete Device Initialization.
[ OK ] Reached target System Initialization.
[ OK ] Started Daily Cleanup of Temporary Directories.
[ OK ] Reached target Timer Units.
[ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket.
[ OK ] Listening on D-Bus System Message Bus Socket.
Starting sshd.socket...
[ OK ] Listening on sshd.socket.
[ OK ] Reached target Socket Units.
[ OK ] Reached target Basic System.
Starting Avahi mDNS/DNS-SD Stack...
[ OK ] Started Kernel Logging Service.
[ OK ] Started System Logging Service.
Starting D-Bus System Message Bus...
[ OK ] Started FANCONTROL Daemon.
[ OK ] Started IIO Daemon.
Starting inetd.busybox.service...
Starting LSB: Kernel NFS server support...
Starting User Login Management...
Starting Permit User Sessions...
Starting Target Communication Framework agent...
Starting OpenSSH Key Generation...
[ OK ] Started D-Bus System Message Bus.
[ OK ] Started inetd.busybox.service.
[FAILED] Failed to start LSB: Kernel NFS server support.
See 'systemctl status nfsserver.service' for details.
[ OK ] Finished Permit User Sessions.
[ OK ] Started Target Communication Framework agent.
[ OK ] Started Getty on tty1.
[ OK ] Started Serial Getty on ttyPS0.
[ OK ] Reached target Login Prompts.
[ OK ] Started Avahi mDNS/DNS-SD Stack.
[ OK ] Started User Login Management.
[ 21.351437] macb ff0e0000.ethernet eth0: Link is Up - 100Mbps/Full - flow control off
[ 21.351477] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
[ OK ] Stopped FANCONTROL Daemon.
[ OK ] Started FANCONTROL Daemon.
[ OK ] Reached target Multi-User System.
Starting Record Runlevel Change in UTMP...
[ OK ] Finished Record Runlevel Change in UTMP.
[ OK ] Stopped FANCONTROL Daemon.
[ OK ] Started FANCONTROL Daemon.
[ OK ] Stopped FANCONTROL Daemon.
[ OK ] Started FANCONTROL Daemon.
[ OK ] Stopped FANCONTROL Daemon.
[ OK ] Started FANCONTROL Daemon.
[ OK ] Stopped FANCONTROL Daemon.
[FAILED] Failed to start FANCONTROL Daemon.
See 'systemctl status fancontrold.service' for details.
[ OK ] Finished OpenSSH Key Generation.
PetaLinux 2023.2+release-S10121051 ZCUNOTX2FMC ttyPS0
ZCUNOTX2FMC login: root
Password:
List of IO devices are as follows:
root@ZCUNOTX2FMC:~# cd /sys/bus/iio/devices
root@ZCUNOTX2FMC:/sys/bus/iio/devices# ls
iio:device0 iio:device10 iio:device2 iio:device4 iio:device6 iio:device8 iio_sysfs_trigger
iio:device1 iio:device11 iio:device3 iio:device5 iio:device7 iio:device9
Name of the IO device10 and device11 are as follows:
root@ZCUNOTX2FMC:/sys/bus/iio/devices/iio:device10# cat name
axi-adrv9002-tx-lpc
root@ZCUNOTX2FMC:/sys/bus/iio/devices/iio:device11# cat name
axi-adrv9002-tx-lpc_B
Both ARDV 9002 Tx channel names are "axi-adrv9002-tx-lpc" and "axi-adrv9002-tx-lpc_B" respectively.
Problem Statement
1. Application is able to check the Tx buffer for "axi-adrv9002-tx-lpc" Tx channel but not able to create the Tx buffer for "axi-adrv9002-tx-lpc_B" Tx channel. It is observed that directories of IO device11 is not proper. In this buffer, buffer0 and dev directories are not created.
The screen shot for the same is shown below:

It is requested to advice the further course of action.
2. Why the boot banner shows as MASTER for First ADRV and SLAVE for Second ADRV?
The DTS related to Two ADRV9002 is as follows:
....
fpga_axi {
interrupt-parent = <0x05>;
compatible = "simple-bus";
#address-cells = <0x01>;
#size-cells = <0x01>;
ranges = <0x00 0x00 0x00 0xffffffff>;
dma@84A30000 {
compatible = "adi,axi-dmac-1.00.a";
reg = <0x84a30000 0x10000>;
#dma-cells = <0x01>;
interrupts = <0x00 0x6d 0x04>;
clocks = <0x04 0x47>;
phandle = <0x82>;
adi,channels {
#size-cells = <0x00>;
#address-cells = <0x01>;
dma-channel@0 {
reg = <0x00>;
adi,source-bus-width = <0x40>;
adi,source-bus-type = <0x02>;
adi,destination-bus-width = <0x40>;
adi,destination-bus-type = <0x00>;
};
};
};
dma@84A40000 {
compatible = "adi,axi-dmac-1.00.a";
reg = <0x84a40000 0x10000>;
#dma-cells = <0x01>;
interrupts = <0x00 0x6c 0x04>;
clocks = <0x04 0x47>;
phandle = <0x84>;
adi,channels {
#size-cells = <0x00>;
#address-cells = <0x01>;
dma-channel@0 {
reg = <0x00>;
adi,source-bus-width = <0x40>;
adi,source-bus-type = <0x02>;
adi,destination-bus-width = <0x40>;
adi,destination-bus-type = <0x00>;
};
};
};
dma@84A50000 {
compatible = "adi,axi-dmac-1.00.a";
reg = <0x84a50000 0x10000>;
#dma-cells = <0x01>;
interrupts = <0x00 0x69 0x04>;
clocks = <0x04 0x47>;
phandle = <0x83>;
adi,channels {
#size-cells = <0x00>;
#address-cells = <0x01>;
dma-channel@0 {
reg = <0x00>;
adi,source-bus-width = <0x40>;
adi,source-bus-type = <0x00>;
adi,destination-bus-width = <0x40>;
adi,destination-bus-type = <0x02>;
};
};
};
axi-adrv9002-rx-lpc@84A00000 {
compatible = "adi,axi-adrv9002-rx-1.0";
reg = <0x84a00000 0x6000>;
clocks = <0x81 0x00>;
dmas = <0x82 0x00>;
dma-names = "rx";
spibus-connected = <0x81>;
phandle = <0x8b>;
};
axi-adrv9002-tx-lpc@84A04000 {
compatible = "adi,axi-adrv9002-tx-1.0";
reg = <0x84a0a000 0x2000>;
clocks = <0x81 0x01>;
clock-names = "sampl_clk";
dmas = <0x83 0x00>;
dma-names = "tx";
adi,axi-dds-default-scale = <0x800>;
adi,axi-dds-default-frequency = <0x1e8480>;
phandle = <0x8c>;
};
axi-adrv9002-core-tdd1-lpc@44A0C800 {
compatible = "adi,axi-tdd-1.00";
reg = <0x84a0c800 0x400>;
clocks = <0x04 0x47 0x81 0x02>;
clock-names = "s_axi_aclk\0intf_clk";
label = "axi-core-tdd-1";
phandle = <0x8d>;
};
axi-adrv9002-rx2-lpc@84A02000 {
compatible = "adi,axi-adrv9002-rx2-1.0";
reg = <0x84a09000 0x1000>;
clocks = <0x81 0x03>;
clock-names = "sampl_clk";
dmas = <0x84 0x00>;
dma-names = "rx";
phandle = <0x8e>;
};
axi-adrv9002-core-tdd2-lpc@44A0C800 {
compatible = "adi,axi-tdd-1.00";
reg = <0x84a0cc00 0x400>;
clocks = <0x04 0x47 0x81 0x05>;
clock-names = "s_axi_aclk\0intf_clk";
label = "axi-core-tdd-2";
phandle = <0x90>;
};
dma@80030000 {
compatible = "adi,axi-dmac-1.00.a";
reg = <0x80030000 0x10000>;
#dma-cells = <0x01>;
interrupts = <0x00 0x6a 0x04>;
clocks = <0x04 0x47>;
phandle = <0x87>;
adi,channels {
#size-cells = <0x00>;
#address-cells = <0x01>;
dma-channel@0 {
reg = <0x00>;
adi,source-bus-width = <0x40>;
adi,source-bus-type = <0x02>;
adi,destination-bus-width = <0x40>;
adi,destination-bus-type = <0x00>;
};
};
};
dma@80040000 {
compatible = "adi,axi-dmac-1.00.a";
reg = <0x80040000 0x10000>;
#dma-cells = <0x01>;
interrupts = <0x00 0x6e 0x04>;
clocks = <0x04 0x47>;
phandle = <0x89>;
adi,channels {
#size-cells = <0x00>;
#address-cells = <0x01>;
dma-channel@0 {
reg = <0x00>;
adi,source-bus-width = <0x40>;
adi,source-bus-type = <0x02>;
adi,destination-bus-width = <0x40>;
adi,destination-bus-type = <0x00>;
};
};
};
dma@80050000 {
compatible = "adi,axi-dmac-1.00.a";
reg = <0x80050000 0x10000>;
#dma-cells = <0x01>;
interrupts = <0x00 0x6f 0x04>;
clocks = <0x04 0x47>;
phandle = <0x88>;
adi,channels {
#size-cells = <0x00>;
#address-cells = <0x01>;
dma-channel@0 {
reg = <0x00>;
adi,source-bus-width = <0x40>;
adi,source-bus-type = <0x00>;
adi,destination-bus-width = <0x40>;
adi,destination-bus-type = <0x02>;
};
};
};
axi-adrv9002-rx-lpc_B@80000000 {
compatible = "adi,axi-adrv9002-rx-1.0";
reg = <0x80000000 0x6000>;
clocks = <0x86 0x00>;
dmas = <0x87 0x00>;
dma-names = "rx_B";
spibus-connected = <0x86>;
phandle = <0x92>;
};
axi-adrv9002-tx-lpc_B@80004000 {
compatible = "adi,axi-adrv9002-tx-1.0";
reg = <0x8000a000 0x2000>;
clocks = <0x86 0x01>;
clock-names = "sampl_clk";
dmas = <0x88 0x00>;
dma-names = "tx_B";
adi,axi-dds-default-scale = <0x800>;
adi,axi-dds-default-frequency = <0x1e8480>;
phandle = <0x93>;
};
axi-adrv9002-core-tdd1-lpc_B@8000C800 {
compatible = "adi,axi-tdd-1.00";
reg = <0x8000c800 0x400>;
clocks = <0x04 0x47 0x86 0x02>;
clock-names = "s_axi_aclk\0intf_clk";
label = "axi-core-tdd-1-B";
phandle = <0x94>;
};
axi-adrv9002-rx2-lpc_B@80002000 {
compatible = "adi,axi-adrv9002-rx2-1.0";
reg = <0x80009000 0x1000>;
clocks = <0x86 0x03>;
clock-names = "sampl_clk";
dmas = <0x89 0x00>;
dma-names = "rx_B";
phandle = <0x95>;
};
axi-adrv9002-core-tdd2-lpc_B@8000C800 {
compatible = "adi,axi-tdd-1.00";
reg = <0x8000cc00 0x400>;
clocks = <0x04 0x47 0x86 0x05>;
clock-names = "s_axi_aclk\0intf_clk";
label = "axi-core-tdd-2-B";
phandle = <0x97>;
};
};
.....
.......
adrv9002_clkin = "/clocks/clock@0";
rx1_dma = "/fpga_axi/dma@84A30000";
rx2_dma = "/fpga_axi/dma@84A40000";
tx1_dma = "/fpga_axi/dma@84A50000";
axi_adrv9002_core_rx1 = "/fpga_axi/axi-adrv9002-rx-lpc@84A00000";
axi_adrv9002_core_tx1 = "/fpga_axi/axi-adrv9002-tx-lpc@84A04000";
axi_adrv9002_core_tdd1 = "/fpga_axi/axi-adrv9002-core-tdd1-lpc@84A0C800";
axi_adrv9002_core_rx2 = "/fpga_axi/axi-adrv9002-rx2-lpc@84A02000";
axi_adrv9002_core_tdd2 = "/fpga_axi/axi-adrv9002-core-tdd2-lpc@84A0C800";
rx1_dma_B = "/fpga_axi/dma@80030000";
rx2_dma_B = "/fpga_axi/dma@80040000";
tx1_dma_B = "/fpga_axi/dma@80050000";
axi_adrv9002_core_rx1_B = "/fpga_axi/axi-adrv9002-rx-lpc_B@80000000";
axi_adrv9002_core_tx1_B = "/fpga_axi/axi-adrv9002-tx-lpc_B@80004000";
axi_adrv9002_core_tdd1_B = "/fpga_axi/axi-adrv9002-core-tdd1-lpc_B@8000C800";
axi_adrv9002_core_rx2_B = "/fpga_axi/axi-adrv9002-rx2-lpc_B@80002000";
axi_adrv9002_core_tdd2_B = "/fpga_axi/axi-adrv9002-core-tdd2-lpc_B@8000C800";
......
root@ZCUNOTX2FMC:~# iio_info | grep iio:device
iio:device0: xilinx-ams
iio:device1: adrv9002-phy
iio:device10: axi-adrv9002-tx-lpc (buffer capable)
iio:device11: axi-adrv9002-tx-lpc_B
iio:device2: adrv9002-phy
iio:device3: axi-adrv9002-rx-lpc (buffer capable)
iio:device4: axi-adrv9002-rx-lpc_B
iio:device5: axi-adrv9002-rx2-lpc (buffer capable)
iio:device6: axi-core-tdd (label: axi-core-tdd-1)
iio:device7: axi-core-tdd (label: axi-core-tdd-2)
iio:device8: axi-core-tdd (label: axi-core-tdd-1-B)
iio:device9: axi-core-tdd (label: axi-core-tdd-2-B)
IIO devices created (IIO:Device 3,5,10) for 1st ADRV are buffer capable. IIO devices (IIO:Device 4,11) created for 2nd ADRV are not Buffer capable. How to enable buffer capable IO device?
Edit Notes
IIO devices created (IIO:Device 3,5,10) for 1st ADRV are buffer capable. IIO devices (IIO:Device 4,11) created for 2nd ADRV are not Buffer capable. How to enable buffer capable IO device?[edited by: RaviShankar6437 at 4:09 AM (GMT -5) on 5 Nov 2024]