Post Go back to editing

Reload bitstream in Zc706 on the fly from ARM

Category: Software
Product Number: Zc706
Software Version: Linux kernel 5.10, VIVADO 2021.1

We are developing  a custom design on Zc706 EVM using AD9680.

I'd like to reload FPGA bitstreams on the fly from the ARM. But when I switch bitstreams the interface to the AD9680 no longer works.

Inside /sys/bus/platform/drivers

Xilinx Watchdog                axi-jesd204-tx                 i2c-gpio                       reset_zynq
ad73311                        axi-pulse-capture              i2c-mux-gpmux                  rotary-encoder
ad7606                         axi-spdif                      iio_gen_mux                    sdhci-arasan
ad_adc                         axi_adxcvr                     iio_interrupt_trigger          snd-soc-dummy
adau7002                       axi_fan_control_driver         imx_usb                        soc-audio
adau7118                       axi_fmcadc5_sync               jesd204_top_device             spi-engine
adi,axi-pwmgen                 axi_jesd204b_gt                leds-gpio                      ssm2305
adi-axi-clkgen                 axi_jesd204b_v51               lt3651-charger                 syscon
adi_axi_data_offload           axi_sysid                      ltc2952-poweroff               tegra-udc
adi_iio_fakedev                cdns-i2c                       m2k_dac                        uio_dmem_genirq
admc_adc                       cdns-spi                       m2k_fabric                     uio_pdrv_genirq
admc_ctrl                      cdns-wdt                       m2k_logic_analyzer             usb_phy_generic
admc_speed                     cf_axi_adc                     macb                           usbmisc_imx
adp5520-backlight              cf_axi_dds                     mathworks_generic_of           xadc
adp5520-gpio                   cf_axi_tdd                     mmio-mux                       xhci-hcd
adp5520-keys                   chipidea-usb2                  msm_hsusb                      xiic-i2c
adp5520-led                    ci_hdrc                        mwipcore                       xilinx-axipmon
alarmtimer                     cpuidle-zynq                   of_adjustable_clk              xilinx-udc
armv7-pmu                      dma-axi-dmac                   of_fixed_clk                   xilinx_spi
asoc-simple-card               dwc2                           of_fixed_factor_clk            xuartps
asoc-simple-card-adrv936x-box  dwc3                           one-bit-adc-dac                zynq-gpio
axi-adc-trigger                dwc3-of-simple                 physmap-flash                  zynq-ocm
axi-framebuffer                fb_seps525                     poweroff-gpio                  zynq-pinctrl
axi-hdmi                       gpio-clk                       poweroff-restart               zynq-qspi
axi-hdmi-rx                    gpio-keys                      pwrseq_emmc                    zynq_fpga_manager
axi-i2s                        gpio-mux                       pwrseq_simple
axi-intr-monitor               hdmi-audio-codec               reg-dummy
axi-jesd204-rx                 hmc425a                        reg-fixed-voltage

Inside /sys/bus/platform/devices

200.rstc 79000000.axi-clkgen e000d000.spi f8f00600.timer
40400000.dma 7c400000.rx-dmac e0100000.mmc f8f02000.cache-controller
41600000.i2c Fixed MDIO bus.0 f8000000.slcr fixedregulator
43000000.dma adv7511_hdmi_snd f8001000.timer fpga-axi@0
43c00000.ipRegLogic amba_pl f8002000.timer fpga-full
44a10000.ad_ip_jesd204_tpl_adc axi f8005000.watchdog gpio_keys
44a10000.axi-ad9680-hpc ci_hdrc.0 f8006000.memory-controller hdmi-audio-codec.0.auto
44a50000.axi-adxcvr-rx cpuidle-zynq.0 f8007000.devcfg leds
44aa0000.axi-jesd204-rx e0001000.serial f8007100.adc reg-dummy
45000000.axi-sysid-0 e0002000.usb f800c000.ocmc replicator
700.pinctrl e0006000.spi f800d000.efuse snd-soc-dummy
70e00000.axi_hdmi e000a000.gpio f8891000.pmu
75c00000.axi-spdif-tx e000b000.ethernet f8f00200.timer

Refering to the post

 "Resetting" AD9361 from software? 

We tried unbinding cf_axi_adc and axi_jesd204_rx devices and then load the second bitstream. But when axi_jesd204_rx is unbinded the following error occurs

Unable to handle kernel NULL pointer dereference at virtual address 000001dci-jesd204-rx  /sys/bus/platform/drivers/axi-jesd204-rx/i
pgd = 19ba2da9ect:/sys/bus/platform/drivers/axi-jesd204-rx# echo 44aa0000.axi-jesd204-rx /sys/bus/platform/drivers/axi-jesd204-rx/uni
[000001dc] *pgd=00000000
Internal error: Oops: 5 [#1] PREEMPT SMP ARM
Modules linked in: uio_pdrv_genirq
CPU: 0 PID: 517 Comm: sh Tainted: G           O      5.10.0-xilinx-v2021.1 #1
Hardware name: Xilinx Zynq Platform
PC is at jesd204_fsm_stop+0x0/0x3c
LR is at axi_jesd204_rx_remove+0x18/0x8c
pc : [<c08be438>]    lr : [<c08b1220>]    psr: a0070013
sp : c22a9e60  ip : c240a080  fp : 00000000
r10: 00000000  r9 : 00000051  r8 : c190f454
r7 : c14b48cc  r6 : c190f410  r5 : c1916000  r4 : c2192f40
r3 : c08b1208  r2 : 00000000  r1 : ffffffff  r0 : 00000000
Flags: NzCv  IRQs on  FIQs on  Mode SVC_32  ISA ARM  Segment none
Control: 18c5387d  Table: 026c404a  DAC: 00000051
Process sh (pid: 517, stack limit = 0x6264f57d)
Stack: (0xc22a9e60 to 0xc22aa000)
9e60: c1916010 c1916010 c190f410 c04c3080 c1916010 c14b48cc c190f410 c04c0c80
9e80: c1916010 c190f410 c1916054 c1916010 00000018 c04c1b90 c1437e48 c22bd800
9ea0: c14b48cc c04bf6dc 00000018 c2265a80 c22bd800 c22a9f78 c2265a90 c02d16c4
9ec0: 00000000 00000000 00000001 c2337480 00000000 005ab370 c22a8000 c22a9f78
9ee0: c02d15cc 00000018 00000000 c0240f90 ffffff9c a00f0013 c2330000 00000003
9f00: c22a8000 d11c7c25 0000000a c2393c00 00000000 c22a8000 00000001 c25c8b40
9f20: 0000000a c0254878 00000000 c25c8b40 0000000a ffffe000 c25c8b40 d11c7c25
9f40: c25c8b40 00000001 c22a8000 d11c7c25 0000000a c2337480 c2337480 c22a8000
9f60: 005ab370 00000000 00000000 00000004 00000000 c0241430 00000000 00000000
9f80: c2393c00 d11c7c25 00000000 00000018 005ab370 b6f0f320 00000004 c0100264
9fa0: c22a8000 c0100060 00000018 005ab370 00000001 005ab370 00000018 00000000
9fc0: 00000018 005ab370 b6f0f320 00000004 b6ea5c78 00000000 00586850 00000000
9fe0: 00000004 beaee9d8 b6e42ecf b6dcf196 40070030 00000001 00000000 00000000
[<c08be438>] (jesd204_fsm_stop) from [<c14b48cc>] (0xc14b48cc)
Code: e58dc000 ebfffe7f e28dd014 e49df004 (e5d031dc)
---[ end trace a5a13dc559612ffc ]---

Please help us in reloading bitstream successfully after unbing the required devices.

Parents
  • Works for me - can you provide more information? Complete boot log, etc.

    root@analog:~# resize
    COLUMNS=203;
    LINES=58;
    export COLUMNS LINES;
    root@analog:~# dmesg -n7
    root@analog:~# echo 44aa0000.axi-jesd204-rx > /sys/bus/platform/drivers/axi-jesd204-rx/unbind                                                                                                              
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_post_running_stage -> opt_post_running_stage
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_post_running_stage -> link_running
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_running -> link_enable
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_enable -> clocks_enable
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clocks_enable -> opt_setup_stage5
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage5 -> opt_setup_stage4
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage4 -> opt_setup_stage3
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage3 -> opt_setup_stage2
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage2 -> opt_setup_stage1
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage1 -> link_setup
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_setup -> clk_sync_stage3
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage3 -> clk_sync_stage2
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage2 -> clk_sync_stage1
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage1 -> link_pre_setup
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_pre_setup -> link_supported
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_supported -> link_init
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_init -> device_init
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition device_init -> idle
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition device_init -> idle
    root@analog:~# echo 44aa0000.axi-jesd204-rx > /sys/bus/platform/drivers/axi-jesd204-rx/bind 
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition idle -> idle
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition idle -> device_init
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition device_init -> link_init
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_init -> link_supported
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_supported -> link_pre_setup
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_pre_setup -> clk_sync_stage1
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage1 -> clk_sync_stage2
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage2 -> clk_sync_stage3
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage3 -> link_setup
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_setup -> opt_setup_stage1
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage1 -> opt_setup_stage2
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage2 -> opt_setup_stage3
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage3 -> opt_setup_stage4
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage4 -> opt_setup_stage5
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage5 -> clocks_enable
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clocks_enable -> link_enable
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_enable -> link_running
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_running -> opt_post_running_stage
    axi-jesd204-rx 44aa0000.axi-jesd204-rx: AXI-JESD204-RX (1.07.a) at 0x44AA0000. Encoder 8b10b, width 4/4, lanes 4, jesd204-fsm.
    root@analog:~# uname -a
    Linux analog 5.10.0-98221-gd546169f6161 #7098 SMP PREEMPT Thu Jun 16 06:51:58 IST 2022 armv7l GNU/Linux
    root@analog:~# 

Reply
  • Works for me - can you provide more information? Complete boot log, etc.

    root@analog:~# resize
    COLUMNS=203;
    LINES=58;
    export COLUMNS LINES;
    root@analog:~# dmesg -n7
    root@analog:~# echo 44aa0000.axi-jesd204-rx > /sys/bus/platform/drivers/axi-jesd204-rx/unbind                                                                                                              
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_post_running_stage -> opt_post_running_stage
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_post_running_stage -> link_running
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_running -> link_enable
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_enable -> clocks_enable
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clocks_enable -> opt_setup_stage5
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage5 -> opt_setup_stage4
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage4 -> opt_setup_stage3
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage3 -> opt_setup_stage2
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage2 -> opt_setup_stage1
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage1 -> link_setup
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_setup -> clk_sync_stage3
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage3 -> clk_sync_stage2
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage2 -> clk_sync_stage1
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage1 -> link_pre_setup
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_pre_setup -> link_supported
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_supported -> link_init
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_init -> device_init
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition device_init -> idle
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition device_init -> idle
    root@analog:~# echo 44aa0000.axi-jesd204-rx > /sys/bus/platform/drivers/axi-jesd204-rx/bind 
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition idle -> idle
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition idle -> device_init
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition device_init -> link_init
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_init -> link_supported
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_supported -> link_pre_setup
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_pre_setup -> clk_sync_stage1
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage1 -> clk_sync_stage2
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage2 -> clk_sync_stage3
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clk_sync_stage3 -> link_setup
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_setup -> opt_setup_stage1
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage1 -> opt_setup_stage2
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage2 -> opt_setup_stage3
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage3 -> opt_setup_stage4
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage4 -> opt_setup_stage5
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition opt_setup_stage5 -> clocks_enable
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition clocks_enable -> link_enable
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_enable -> link_running
    jesd204: /axi/spi@e0006000/ad9680@2,jesd204:1,parent=spi0.2: JESD204[0:0] transition link_running -> opt_post_running_stage
    axi-jesd204-rx 44aa0000.axi-jesd204-rx: AXI-JESD204-RX (1.07.a) at 0x44AA0000. Encoder 8b10b, width 4/4, lanes 4, jesd204-fsm.
    root@analog:~# uname -a
    Linux analog 5.10.0-98221-gd546169f6161 #7098 SMP PREEMPT Thu Jun 16 06:51:58 IST 2022 armv7l GNU/Linux
    root@analog:~# 

Children
No Data