Question 1:
We use the 3.072MHz BCLK that is 48KHz sampling rate\ ch 2 \ 32bit. When pa chip plays, the speaker is silent.
This is our register values when pa plays, please help us double check, thanks.
# i2cdump -f -y 1 0x34
0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef
00: 00 01 02 00 10 40 40 80 0c 98 7c 5b 57 89 8c 77 .??.?@@???|[W??w
10: 26 1c 07 00 00 00 10 00 00 00 00 00 00 00 00 00 &??...?.........
20: 00 01 02 00 10 40 40 80 0c 98 7c 5b 57 89 8c 77 .??.?@@???|[W??w
30: 26 1c 07 00 00 00 10 00 00 00 00 00 00 00 00 00 &??...?.........
40: 00 01 02 00 10 40 40 80 0c 98 7c 5b 57 89 8c 77 .??.?@@???|[W??w
50: 26 1c 07 00 00 00 10 00 00 00 00 00 00 00 00 00 &??...?.........
60: 00 01 02 00 10 40 40 80 0c 98 7c 5b 57 89 8c 77 .??.?@@???|[W??w
70: 26 1c 07 00 00 00 10 00 00 00 00 00 00 00 00 00 &??...?.........
80: 00 01 02 00 10 40 40 80 0c 98 7c 5b 57 89 8c 77 .??.?@@???|[W??w
90: 26 1c 07 00 00 00 10 00 00 00 00 00 00 00 00 00 &??...?.........
a0: 00 01 02 00 10 40 40 80 0c 98 7c 5b 57 89 8c 77 .??.?@@???|[W??w
b0: 26 1c 07 00 00 00 10 00 00 00 00 00 00 00 00 00 &??...?.........
c0: 00 01 02 00 10 40 40 80 0c 98 7c 5b 57 89 8c 77 .??.?@@???|[W??w
d0: 26 1c 07 00 00 00 10 00 00 00 00 00 00 00 00 00 &??...?.........
e0: 00 01 02 00 10 40 40 80 0c 98 7c 5b 57 89 8c 77 .??.?@@???|[W??w
f0: 26 1c 07 00 00 00 10 00 00 00 00 00 00 00 00 00 &??...?.........
Question 2:
Whether ssm2518 can support 1.536Mhz BCLK that is 16bit ,2 ch , 48kHz.