Booting issue : ADRV9361-Z7035 with ADRV1CRR-BOB using Image 2021-02-23-ADI-Kuiper.img

Dear 

I downloaded Image  2021-02-23-ADI-Kuiper.img for ADRV9361-Z7035 with ADRV1CRR-BOB but the board is not booting . I checked the messages on Teraterm and messages hanged/stopped .as shown by attached document

Startup messages.txt
U-Boot 2014.07-dirty (Nov 20 2014 - 17:05:21)

Board:  Xilinx Zynq
I2C:   ready
DRAM:  ECC disabled 512 MiB
MMC:   zynq_sdhci: 0
SF: Detected N25Q256A with page size 256 Bytes, erase size 4 KiB, total 32 MiB
In:    serial
Out:   serial
Err:   serial
Net:   Gem.e000b000
Hit any key to stop autoboot:  0
Device: zynq_sdhci
Manufacturer ID: 3
OEM: 5344
Name: SC16G
Tran Speed: 50000000
Rd Block Len: 512
SD version 3.0
High Capacity: Yes
Capacity: 14.8 GiB
Bus Width: 4-bit
Unknown command 'load' - try 'help'
Copying Linux from SD to RAM...
reading uImage
6484280 bytes read in 583 ms (10.6 MiB/s)
reading devicetree.dtb
17754 bytes read in 41 ms (422.9 KiB/s)
libfdt fdt_setprop(): FDT_ERR_NOSPACE
Loaded AD9361 refclk frequency and model into devicetree
reading uramdisk.image.gz
** Unable to read file uramdisk.image.gz **
## Booting kernel from Legacy Image at 02080000 ...
   Image Name:   Linux-4.19.0-ga6ef26d
   Image Type:   ARM Linux Kernel Image (uncompressed)
   Data Size:    6484216 Bytes = 6.2 MiB
   Load Address: 00008000
   Entry Point:  00008000
   Verifying Checksum ... OK
## Flattened Device Tree blob at 02000000
   Booting using the fdt blob at 0x2000000
   Loading Kernel Image ... OK
   Loading Device Tree to 1ed1c000, end 1ed23559 ... OK

Starting kernel ...

Booting Linux on physical CPU 0x0
Linux version 4.19.0-ga6ef26d (jenkins@romlxbuild1.adlk.analog.com) (gcc version 8.2.0 (GCC)) #1104 SMP PREEMPT Fri Feb 19 15:59:18 GMT 2021
CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
OF: fdt: Machine model: Zynq
bootconsole [earlycon0] enabled
Memory policy: Data cache writealloc
cma: Reserved 128 MiB at 0x38000000
random: get_random_bytes called from start_kernel+0xa0/0x404 with crng_init=0
percpu: Embedded 16 pages/cpu @(ptrval) s33548 r8192 d23796 u65536
Built 1 zonelists, mobility grouping on.  Total pages: 260608
Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlyprintk rootfstype=ext4 rootwait
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 888452K/1048576K available (9216K kernel code, 760K rwdata, 7012K rodata, 1024K init, 163K bss, 29052K reserved, 131072K cma-reserved, 131072K highmem)
Virtual kernel memory layout:
    vector  : 0xffff0000 - 0xffff1000   (   4 kB)
    fixmap  : 0xffc00000 - 0xfff00000   (3072 kB)
    vmalloc : 0xf0800000 - 0xff800000   ( 240 MB)
    lowmem  : 0xc0000000 - 0xf0000000   ( 768 MB)
    pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
    modules : 0xbf000000 - 0xbfe00000   (  14 MB)
      .text : 0x(ptrval) - 0x(ptrval)   (10208 kB)
      .init : 0x(ptrval) - 0x(ptrval)   (1024 kB)
      .data : 0x(ptrval) - 0x(ptrval)   ( 761 kB)
       .bss : 0x(ptrval) - 0x(ptrval)   ( 164 kB)
rcu: Preemptible hierarchical RCU implementation.
rcu:    RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2.
        Tasks RCU enabled.
rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2
NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
efuse mapped to (ptrval)
slcr mapped to (ptrval)
L2C: platform modifies aux control register: 0x72360000 -> 0x72760000
L2C: DT/platform modifies aux control register: 0x72360000 -> 0x72760000
L2C-310 erratum 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 1 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 8 ways, 512 kB
L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76760001
zynq_clock_init: clkc starts at (ptrval)
Zynq clock init
sched_clock: 64 bits at 333MHz, resolution 3ns, wraps every 4398046511103ns
clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0x4ce07af025, max_idle_ns: 440795209040 ns
Switching to timer-based delay loop, resolution 3ns
clocksource: ttc_clocksource: mask: 0xffff max_cycles: 0xffff, max_idle_ns: 537538477 ns
timer #0 at (ptrval), irq=17
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 666.66 BogoMIPS (lpj=3333333)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
CPU: Testing write buffer coherency: ok
CPU0: Spectre v2: using BPIALL workaround
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x100000 - 0x100060
rcu: Hierarchical SRCU implementation.
smp: Bringing up secondary CPUs ...
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
CPU1: Spectre v2: using BPIALL workaround
smp: Brought up 1 node, 2 CPUs
SMP: Total of 2 processors activated (1333.33 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
devtmpfs: initialized
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 512 (order: 3, 32768 bytes)
pinctrl core: initialized pinctrl subsystem
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic coherent allocations
cpuidle: using governor ladder
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
zynq-ocm f800c000.ocmc: ZYNQ OCM pool: 256 KiB @ 0x(ptrval)
zynq-pinctrl 700.pinctrl: zynq pinctrl initialized
e0001000.serial: ttyPS0 at MMIO 0xe0001000 (irq = 25, base_baud = 6249999) is a xuartps
console [ttyPS0] enabled
console [ttyPS0] enabled
bootconsole [earlycon0] disabled
bootconsole [earlycon0] disabled
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
media: Linux media interface: v0.10
videodev: Linux video capture interface: v2.00
jesd204: found 0 devices and 0 topologies
FPGA manager framework
Advanced Linux Sound Architecture Driver Initialized.
clocksource: Switched to clocksource arm_global_timer
NET: Registered protocol family 2
tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes)
TCP established hash table entries: 8192 (order: 3, 32768 bytes)
TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
hw perfevents: no interrupt-affinity property for /pmu@f8891000, guessing.
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
workingset: timestamp_bits=30 max_order=18 bucket_order=0
bounce: pool size: 64 pages
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
io scheduler mq-deadline registered
io scheduler kyber registered
dma-pl330 f8003000.dmac: Loaded driver for PL330 DMAC-241330
dma-pl330 f8003000.dmac:        DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16
brd: module loaded
loop: module loaded
Registered mathworks_ip class
mwipcore 43c00000.mwipcore: Dev memory resource found at (ptrval) 0000FFFF.
mwipcore 43c00000.mwipcore: 'mwipcore' device not found, creating
mwipcore 43c00000.mwipcore: Char dev region registered: major num:247
mwipcore 43c00000.mwipcore: 'mwipcore' device created
m25p80 spi1.0: SPI-NOR-UniqueID 104473e26991000410001d001a048cdd22
m25p80 spi1.0: n25q256a (32768 Kbytes)
6 fixed-partitions partitions found on MTD device spi1.0
Creating 6 MTD partitions on "spi1.0":
0x000000000000-0x0000000e0000 : "qspi-fsbl-uboot"
0x0000000e0000-0x000000100000 : "qspi-uboot-env"
0x000000100000-0x000000600000 : "qspi-linux"
0x000000600000-0x000000620000 : "qspi-device-tree"
0x000000620000-0x000001300000 : "qspi-rootfs"
0x000001300000-0x000002000000 : "qspi-bitstream"
MACsec IEEE 802.1AE
libphy: Fixed MDIO Bus: probed
tun: Universal TUN/TAP device driver, 1.6
libphy: MACB_mii_bus: probed
Marvell 88E1510 e000b000.ethernet-ffffffff:00: attached PHY driver [Marvell 88E1510] (mii_bus:phy_addr=e000b000.ethernet-ffffffff:00, irq=POLL)
macb e000b000.ethernet eth0: Cadence GEM rev 0x00020118 at 0xe000b000 irq 28 (00:02:b5:01:07:9a)
usbcore: registered new interface driver asix
usbcore: registered new interface driver ax88179_178a
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
usbcore: registered new interface driver cdc_ncm
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
usbcore: registered new interface driver uas
usbcore: registered new interface driver usb-storage
usbcore: registered new interface driver usbserial_generic
usbserial: USB Serial support registered for generic
usbcore: registered new interface driver ftdi_sio
usbserial: USB Serial support registered for FTDI USB Serial Device
usbcore: registered new interface driver upd78f0730
usbserial: USB Serial support registered for upd78f0730
chipidea-usb2 e0002000.usb: e0002000.usb supply vbus not found, using dummy regulator
chipidea-usb2 e0002000.usb: Linked as a consumer to regulator.0
ULPI transceiver vendor/product ID 0x0424/0x0007
Found SMSC USB3320 ULPI transceiver.
ULPI integrity check: passed.
ci_hdrc ci_hdrc.0: EHCI Host Controller
ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 4.19
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: EHCI Host Controller
usb usb1: Manufacturer: Linux 4.19.0-ga6ef26d ehci_hcd
usb usb1: SerialNumber: ci_hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
i2c /dev entries driver
at24 0-0050: 4096 byte 24c32 EEPROM, writable, 1 bytes/write
usbcore: registered new interface driver uvcvideo
USB Video Class driver (1.1.1)
gspca_main: v2.14.0 registered
cdns-wdt f8005000.watchdog: Xilinx Watchdog Timer with timeout 10s
Xilinx Zynq CpuIdle Driver started
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
mmc0: SDHCI controller on e0100000.mmc [e0100000.mmc] using ADMA
ledtrig-cpu: registered to indicate activity on CPUs
hidraw: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
ad7291: probe of 0-002f failed with error -5
ad9361 spi0.0: ad9361_probe : enter (ad9361)
ad9361 spi0.0: No GPIOs defined for ext band ctrl
random: fast init done
mmc0: new high speed SDHC card at address aaaa
mmcblk0: mmc0:aaaa SC16G 14.8 GiB
 mmcblk0: p1 p2 p3
ad9361 spi0.0: ad9361_probe : AD936x Rev 2 successfully initialized
cf_axi_dds 79024000.cf-ad9361-dds-core-lpc: Analog Devices CF_AXI_DDS_DDS MASTER (9.01.b) at 0x79024000 mapped to 0x(ptrval), probed DDS AD9361
axi_sysid 45000000.axi-sysid-0: [adrv9361z7035_ccbob] on [lvds] git <061d024d596ef84c6a819854bf2472e6b43a2d5d> clean [2021-02-19 16:19:44] UTC
fpga_manager fpga0: Xilinx Zynq FPGA Manager registered
usbcore: registered new interface driver snd-usb-audio
NET: Registered protocol family 10
Segment Routing with IPv6
sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
NET: Registered protocol family 17
NET: Registered protocol family 36
Registering SWP/SWPB emulation handler
cf_axi_adc 79020000.cf-ad9361-lpc: ADI AIM (10.01.b) at 0x79020000 mapped to 0x(ptrval), probed ADC AD9361 as MASTER
input: gpio_keys as /devices/soc0/gpio_keys/input/input0
hctosys: unable to open rtc device (rtc0)
ALSA device list:
  No soundcards found.
EXT4-fs (mmcblk0p2): recovery complete
EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
VFS: Mounted root (ext4 filesystem) on device 179:2.
devtmpfs: mounted
Freeing unused kernel memory: 1024K
Run /sbin/init as init process
systemd[1]: System time before build time, advancing clock.
systemd[1]: Failed to lookup module alias 'autofs4': Function not implemented
systemd[1]: systemd 241 running in system mode. (+PAM +AUDIT +SELINUX +IMA +APPARMOR +SMACK +SYSVINIT +UTMP +LIBCRYPTSETUP +GCRYPT +GNUTLS +ACL +XZ +LZ4 +SECCOMP +BLKID +ELFUTILS +KMOD -IDN2 +IDN -PCRE2 default-hierarchy=hybrid)
systemd[1]: Detected architecture arm.

Welcome to Kuiper GNU/Linux 10 (buster)!

systemd[1]: Set hostname to <analog>.
systemd[1]: File /lib/systemd/system/systemd-journald.service:12 configures an IP firewall (IPAddressDeny=any), but the local system does not support BPF/cgroup based firewalling.
systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP firewalling.)
systemd[1]: /etc/systemd/system/tof-server.service:1: Assignment outside of section. Ignoring.
systemd[1]: /etc/systemd/system/tof-server.service:2: Assignment outside of section. Ignoring.
random: systemd: uninitialized urandom read (16 bytes read)
random: systemd: uninitialized urandom read (16 bytes read)
systemd[1]: Listening on Journal Socket.
[  OK  ] Listening on Journal Socket.
systemd[1]: Condition check resulted in Journal Audit Socket being skipped.
systemd[1]: Condition check resulted in Create list of required static device nodes for the current kernel being skipped.
random: systemd: uninitialized urandom read (16 bytes read)
         Starting Restore / save the current clock...
[  OK  ] Created slice system-systemd\x2dfsck.slice.
[  OK  ] Listening on Syslog Socket.
[  OK  ] Reached target Swap.
[  OK  ] Listening on Journal Socket (/dev/log).
[  OK  ] Listening on initctl Compatibility Named Pipe.
         Starting Journal Service...
[  OK  ] Created slice User and Session Slice.
[  OK  ] Reached target Slices.
[  OK  ] Listening on udev Kernel Socket.
         Mounting Kernel Debug File System...
[  OK  ] Created slice system-getty.slice.
         Mounting RPC Pipe File System...
         Starting Load Kernel Modules...
[  OK  ] Created slice system-serial\x2dgetty.slice.
[  OK  ] Listening on udev Control Socket.
         Starting udev Coldplug all Devices...
         Starting Set the console keyboard layout...
[  OK  ] Listening on fsck to fsckd communication Socket.
[  OK  ] Started Forward Password R…uests to Wall Directory Watch.
[  OK  ] Started Journal Service.
[  OK  ] Started Restore / save the current clock.
[  OK  ] Mounted Kernel Debug File System.
[FAILED] Failed to mount RPC Pipe File System.
See 'systemctl status run-rpc_pipefs.mount' for details.
[DEPEND] Dependency failed for RPC …ice for NFS client and server.
[DEPEND] Dependency failed for RPC …curity service for NFS server.
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
         Starting Apply Kernel Variables...
         Mounting Kernel Configuration File System...
[  OK  ] Reached target NFS client services.
[  OK  ] Reached target Remote File Systems (Pre).
[  OK  ] Reached target Remote File Systems.
         Starting Remount Root and Kernel File Systems...
[  OK  ] Started Set the console keyboard layout.
[  OK  ] Started Apply Kernel Variables.
[  OK  ] Mounted Kernel Configuration File System.
[  OK  ] Started udev Coldplug all Devices.
         Starting Helper to synchronize boot up for ifupdown...
[  OK  ] Started Helper to synchronize boot up for ifupdown.
[  OK  ] Started Remount Root and Kernel File Systems.
         Starting Flush Journal to Persistent Storage...
         Starting Create System Users...
         Starting Load/Save Random Seed...
[  OK  ] Started Load/Save Random Seed.
[  OK  ] Started Flush Journal to Persistent Storage.
[  OK  ] Started Create System Users.
         Starting Create Static Device Nodes in /dev...
[  OK  ] Started Create Static Device Nodes in /dev.
[  OK  ] Reached target Local File Systems (Pre).
         Starting udev Kernel Device Manager...
[  OK  ] Started udev Kernel Device Manager.
         Starting Show Plymouth Boot Screen...
[  OK  ] Started Show Plymouth Boot Screen.
[  OK  ] Reached target Local Encrypted Volumes.
[  OK  ] Started Forward Password R…s to Plymouth Directory Watch.
[  OK  ] Found device /dev/ttyPS0.
[  OK  ] Found device /dev/disk/by-partuuid/18f1f9d5-01.
         Starting File System Check…isk/by-partuuid/18f1f9d5-01...
[  OK  ] Started File System Check Daemon to report status.
[  OK  ] Started File System Check …/disk/by-partuuid/18f1f9d5-01.
         Mounting /boot...
[  OK  ] Mounted /boot.
[  OK  ] Reached target Local File Systems.
         Starting Tell Plymouth To Write Out Runtime Data...
		          Starting Set console font and keymap...
         Starting Preprocess NFS configuration...
         Starting Raise network interfaces...
         Starting Create Volatile Files and Directories...
[  OK  ] Started Tell Plymouth To Write Out Runtime Data.
[  OK  ] Started Preprocess NFS configuration.
[  OK  ] Started Set console font and keymap.
[  OK  ] Started Create Volatile Files and Directories.
         Starting Update UTMP about System Boot/Shutdown...
         Starting Network Time Synchronization...
[  OK  ] Started Update UTMP about System Boot/Shutdown.
[  OK  ] Started Network Time Synchronization.
         Starting Load Kernel Modules...
[  OK  ] Reached target System Time Synchronized.
         Starting Tell Plymouth To Write Out Runtime Data...
[  OK  ] Started Raise network interfaces.
[  OK  ] Started Tell Plymouth To Write Out Runtime Data.
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
[  OK  ] Reached target System Initialization.
[  OK  ] Listening on D-Bus System Message Bus Socket.
[  OK  ] Started CUPS Scheduler.
[  OK  ] Reached target Paths.
[  OK  ] Started Daily Cleanup of Temporary Directories.
[  OK  ] Started Daily rotation of log files.
[  OK  ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket.
[  OK  ] Started Daily man-db regeneration.
[  OK  ] Listening on GPS (Global P…ioning System) Daemon Sockets.
[  OK  ] Listening on CUPS Scheduler.
[  OK  ] Started Daily apt download activities.
[  OK  ] Started Daily apt upgrade and clean activities.
[  OK  ] Reached target Timers.
[  OK  ] Listening on triggerhappy.socket.
[  OK  ] Reached target Sockets.
[  OK  ] Reached target Basic System.
[  OK  ] Started CUPS Scheduler.
         Starting Disk Manager...
         Starting Avahi mDNS/DNS-SD Stack...
         Starting Regenerate SSH host keys...
         Starting Login Service...
[  OK  ] Started Regular background program processing daemon.
         Starting Modem Manager...
         Starting System Logging Service...
         Starting LSB: Switch to on…nless shift key is pressed)...
         Starting rng-tools.service...
         Starting triggerhappy global hotkey daemon...
         Starting LSB: Resize the r…ilesystem to fill partition...
[  OK  ] Started D-Bus System Message Bus.
         Starting WPA supplicant...
         Starting dphys-swapfile - …unt, and delete a swap file...
         Starting dhcpcd on all interfaces...
[  OK  ] Started tof-server.service.
         Starting Check for Raspberry Pi EEPROM updates...
[  OK  ] Started System Logging Service.
[  OK  ] Started triggerhappy global hotkey daemon.
[FAILED] Failed to start rng-tools.service.
See 'systemctl status rng-tools.service' for details.
[  OK  ] Started Check for Raspberry Pi EEPROM updates.
[  OK  ] Started dhcpcd on all interfaces.
[  OK  ] Reached target Sleep.
         Starting Suspend...
         Starting Authorization Manager...
[  OK  ] Started WPA supplicant.
[  OK  ] Started Avahi mDNS/DNS-SD Stack.
[  OK  ] Started Login Service.
[  OK  ] Started Make remote CUPS printers available locally.
[  OK  ] Reached target Network.
[  OK  ] Started IIO Daemon.
         Starting Permit User Sessions...
         Starting HTTP based time synchronization tool...
         Starting /etc/rc.local Compatibility...
[  OK  ] Started /etc/rc.local Compatibility.