Post Go back to editing

ZCU102+AD9631 Linux image missing support for Neon, low CPU speed

The default (newest) Linaro image for ZCU102+AD9631 is missing neon support and CPU speed is on lower end.

How I can enable noen support on Linaro and increase clock ? Comparing with standard distribution on Pluto ZCU102 is much slower (not expected)

cpuinfo:

ZCU102

sched_clock: 56 bits at 99MHz, resolution 10ns, wraps
processor : 1
BogoMIPS : 199.98
Features : fp asimd evtstrm aes pmull sha1 sha2 crc32 cpuid
Pluto: 
sched_clock: 64 bits at 333MHz, resolution 3ns, wraps every 4398046511103ns
model name : ARMv7 Processor rev 0 (v7l)
BogoMIPS : 666.66
Features : half thumb fastmult vfp edsp neon vfpv3 tls vfpd32
Parents Reply Children