Kernel panic when booting PetaLinux ADI kernel on ZCU102

Hello,

I am having trouble booting a PetaLinux image on a system consisting of a Xilinx ZCU102 and AD-FMCOMMS3. ADI Linux kernel 4.14 (as external source) and meta-adi Yocto layers were used in PetaLinux build process. PetaLinux version is 2018.3. Hardware design was generated by Simulink.

Synchronous external abort occurs right after ad9361_probe. However, this does not happen with the reference HDL design. Any help is appreciated.

Boot log :

U-Boot 2018.01 (Dec 02 2019 - 07:16:18 +0000) Xilinx ZynqMP ZCU102 rev1.0

I2C:   ready
DRAM:  4 GiB
EL Level:       EL2
Chip ID:        zu9eg
MMC:   mmc@ff170000: 0 (SD)
*** Warning - bad CRC, using default environment

In:    serial@ff010000
Out:   serial@ff010000
Err:   serial@ff010000
Model: ZynqMP ZCU102 Rev1.0                                                     
Board: Xilinx ZynqMP                                                            
Bootmode: LVL_SHFT_SD_MODE1                                                     
Net:   ZYNQ GEM: ff0e0000, phyaddr c, interface rgmii-id                        
eth0: ethernet@ff0e0000                                                         
U-BOOT for zcu102_siso                                                          
                                                                                
ethernet@ff0e0000 Waiting for PHY auto negotiation to complete....... done      
BOOTP broadcast 1                                                               
BOOTP broadcast 2                                                               
BOOTP broadcast 3                                                               
BOOTP broadcast 4                                                               
BOOTP broadcast 5                                                               
BOOTP broadcast 6                                                               
*** Unhandled DHCP Option in OFFER/ACK: 2                                       
*** Unhandled DHCP Option in OFFER/ACK: 224                                     
*** Unhandled DHCP Option in OFFER/ACK: 2                                       
*** Unhandled DHCP Option in OFFER/ACK: 224                                     
DHCP client bound to address 192.168.1.25 (6798 ms)                             
Hit any key to stop autoboot:  0                                                
Device: mmc@ff170000                                                            
Manufacturer ID: 1b                                                             
OEM: 534d                                                                       
Name: EB1QT                                                                     
Tran Speed: 50000000                                                            
Rd Block Len: 512                                                               
SD version 3.0                                                                  
High Capacity: Yes                                                              
Capacity: 29.8 GiB                                                              
Bus Width: 4-bit                                                                
Erase Group Size: 512 Bytes                                                     
reading image.ub                                                                
7708472 bytes read in 523 ms (14.1 MiB/s)                                       
## Loading kernel from FIT Image at 10000000 ...                                
   Using 'conf@system-top.dtb' configuration                                    
   Trying 'kernel@1' kernel subimage                                            
     Description:  Linux kernel                                                 
     Type:         Kernel Image                                                 
     Compression:  gzip compressed                                              
     Data Start:   0x100000e0                                                   
     Data Size:    7656356 Bytes = 7.3 MiB                                      
     Architecture: AArch64                                                      
     OS:           Linux                                                        
     Load Address: 0x00080000                                                   
     Entry Point:  0x00080000                                                   
     Hash algo:    sha1                                                         
     Hash value:   56c9a9508d355c6ad108076f165fe1848f583e22                     
   Verifying Hash Integrity ... sha1+ OK                                        
## Loading fdt from FIT Image at 10000000 ...                                   
   Using 'conf@system-top.dtb' configuration                                    
   Trying 'fdt@system-top.dtb' fdt subimage                                     
     Description:  Flattened Device Tree blob                                   
     Type:         Flat Device Tree                                             
     Compression:  uncompressed                                                 
     Data Start:   0x1074d588                                                   
     Data Size:    50234 Bytes = 49.1 KiB                                       
     Architecture: AArch64                                                      
     Hash algo:    sha1                                                         
     Hash value:   9954744c5625c4eab280ab1791dfa5f669b5642d                     
   Verifying Hash Integrity ... sha1+ OK                                        
   Booting using the fdt blob at 0x1074d588                                     
   Uncompressing Kernel Image ... OK                                            
   Loading Device Tree to 0000000007ff0000, end 0000000007fff439 ... OK         
                                                                                
Starting kernel ...                                                             
                                                                                
[    0.000000] Booting Linux on physical CPU 0x0                                
[    0.000000] Linux version 4.14.0 (oe-user@oe-host) (gcc version 7.3.0 (GCC))9
[    0.000000] Boot CPU: AArch64 Processor [410fd034]                           
[    0.000000] Machine model: ZynqMP ZCU102 Rev1.0                              
[    0.000000] earlycon: cdns0 at MMIO 0x00000000ff010000 (options '115200ns')  
[    0.000000] bootconsole [cdns0] enabled                                      
[    0.000000] efi: Getting EFI parameters from FDT:                            
[    0.000000] efi: UEFI not found.                                             
[    0.000000] cma: Reserved 256 MiB at 0x0000000070000000                      
[    0.000000] psci: probing for conduit method from DT.                        
[    0.000000] psci: PSCIv1.1 detected in firmware.                             
[    0.000000] psci: Using standard PSCI v0.2 function IDs                      
[    0.000000] psci: MIGRATE_INFO_TYPE not supported.                           
[    0.000000] random: fast init done                                           
[    0.000000] percpu: Embedded 21 pages/cpu @ffffffc87ff5e000 s45080 r8192 d326
[    0.000000] Detected VIPT I-cache on CPU0                                    
[    0.000000] CPU features: enabling workaround for ARM erratum 845719         
[    0.000000] Built 1 zonelists, mobility grouping on.  Total pages: 1034240   
[    0.000000] Kernel command line: earlycon console=ttyPS0,115200 root=/dev/mmt
[    0.000000] PID hash table entries: 4096 (order: 3, 32768 bytes)             
[    0.000000] Dentry cache hash table entries: 524288 (order: 10, 4194304 byte)
[    0.000000] Inode-cache hash table entries: 262144 (order: 9, 2097152 bytes) 
[    0.000000] software IO TLB [mem 0x6bfff000-0x6ffff000] (64MB) mapped at [ff]
[    0.000000] Memory: 3783436K/4194304K available (10556K kernel code, 758K rw)
[    0.000000] Virtual kernel memory layout:                                    
[    0.000000]     modules : 0xffffff8000000000 - 0xffffff8008000000   (   128 )
[    0.000000]     vmalloc : 0xffffff8008000000 - 0xffffffbebfff0000   (   250 )
[    0.000000]       .text : 0xffffff8008080000 - 0xffffff8008ad0000   ( 10560 )
[    0.000000]     .rodata : 0xffffff8008ad0000 - 0xffffff8008f40000   (  4544 )
[    0.000000]       .init : 0xffffff8008f40000 - 0xffffff8008fc0000   (   512 )
[    0.000000]       .data : 0xffffff8008fc0000 - 0xffffff800907da00   (   759 )
[    0.000000]        .bss : 0xffffff800907da00 - 0xffffff8009298c00   (  2157 )
[    0.000000]     fixed   : 0xffffffbefe7fd000 - 0xffffffbefec00000   (  4108 )
[    0.000000]     PCI I/O : 0xffffffbefee00000 - 0xffffffbeffe00000   (    16 )
[    0.000000]     vmemmap : 0xffffffbf00000000 - 0xffffffc000000000   (     4 )
[    0.000000]               0xffffffbf00000000 - 0xffffffbf1dc00000   (   476 )
[    0.000000]     memory  : 0xffffffc000000000 - 0xffffffc880000000   ( 34816 )
[    0.000000] Hierarchical RCU implementation.                                 
[    0.000000]  RCU event tracing is enabled.                                   
[    0.000000]  RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4.            
[    0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4     
[    0.000000] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0                   
[    0.000000] GIC: Adjusting CPU interface base to 0x00000000f902f000          
[    0.000000] GIC: Using split EOI/Deactivate mode                             
[    0.000000] arch_timer: cp15 timer(s) running at 99.99MHz (phys).            
[    0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycless
[    0.000003] sched_clock: 56 bits at 99MHz, resolution 10ns, wraps every 4398s
[    0.008330] Console: colour dummy device 80x25                               
[    0.012389] Calibrating delay loop (skipped), value calculated using timer f)
[    0.022756] pid_max: default: 32768 minimum: 301                             
[    0.027436] Mount-cache hash table entries: 8192 (order: 4, 65536 bytes)     
[    0.034012] Mountpoint-cache hash table entries: 8192 (order: 4, 65536 bytes)
[    0.041660] ASID allocator initialised with 65536 entries                    
[    0.046505] Hierarchical SRCU implementation.                                
[    0.051132] EFI services will not be available.                              
[    0.055301] zynqmp_plat_init Platform Management API v1.1                    
[    0.060648] zynqmp_plat_init Trustzone version v1.0                          
[    0.065582] smp: Bringing up secondary CPUs ...                              
[    0.070232] Detected VIPT I-cache on CPU1                                    
[    0.070260] CPU1: Booted secondary processor [410fd034]                      
[    0.070531] Detected VIPT I-cache on CPU2                                    
[    0.070549] CPU2: Booted secondary processor [410fd034]                      
[    0.070806] Detected VIPT I-cache on CPU3                                    
[    0.070823] CPU3: Booted secondary processor [410fd034]                      
[    0.070865] smp: Brought up 1 node, 4 CPUs                                   
[    0.101565] SMP: Total of 4 processors activated.                            
[    0.106238] CPU features: detected feature: 32-bit EL0 Support               
[    0.112037] CPU: All CPU(s) started at EL2                                   
[    0.116109] alternatives: patching kernel code                               
[    0.121257] devtmpfs: initialized                                            
[    0.129276] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, ms
[    0.133500] futex hash table entries: 1024 (order: 5, 131072 bytes)          
[    0.145140] xor: measuring software checksum speed                           
[    0.183790]    8regs     :  2302.000 MB/sec                                  
[    0.223818]    8regs_prefetch:  2052.000 MB/sec                              
[    0.263849]    32regs    :  2830.000 MB/sec                                  
[    0.303879]    32regs_prefetch:  2379.000 MB/sec                             
[    0.303908] xor: using function: 32regs (2830.000 MB/sec)                    
[    0.308282] pinctrl core: initialized pinctrl subsystem                      
[    0.313882] NET: Registered protocol family 16                               
[    0.318433] cpuidle: using governor menu                                     
[    0.322312] vdso: 2 pages (1 code @ ffffff8008ad6000, 1 data @ ffffff8008fc4)
[    0.329071] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers.    
[    0.336264] DMA: preallocated 256 KiB pool for atomic allocations            
[    0.363020] reset_zynqmp reset-controller: Xilinx zynqmp reset driver probed 
[    0.365015] ARM CCI_400_r1 PMU driver probed                                 
[    0.369884] zynqmp-pinctrl ff180000.pinctrl: zynqmp pinctrl initialized      
[    0.383723] HugeTLB registered 2.00 MiB page size, pre-allocated 0 pages     
[    0.449651] raid6: int64x1  gen()   403 MB/s                                 
[    0.517608] raid6: int64x1  xor()   446 MB/s                                 
[    0.585692] raid6: int64x2  gen()   688 MB/s                                 
[    0.653713] raid6: int64x2  xor()   603 MB/s                                 
[    0.721745] raid6: int64x4  gen()  1042 MB/s                                 
[    0.789818] raid6: int64x4  xor()   742 MB/s                                 
[    0.857883] raid6: int64x8  gen()   980 MB/s                                 
[    0.925906] raid6: int64x8  xor()   745 MB/s                                 
[    0.993991] raid6: neonx1   gen()   726 MB/s                                 
[    1.061999] raid6: neonx1   xor()   853 MB/s                                 
[    1.130058] raid6: neonx2   gen()  1167 MB/s                                 
[    1.198093] raid6: neonx2   xor()  1203 MB/s                                 
[    1.266140] raid6: neonx4   gen()  1502 MB/s                                 
[    1.334200] raid6: neonx4   xor()  1437 MB/s                                 
[    1.402266] raid6: neonx8   gen()  1649 MB/s                                 
[    1.470293] raid6: neonx8   xor()  1526 MB/s                                 
[    1.470319] raid6: using algorithm neonx8 gen() 1649 MB/s                    
[    1.474283] raid6: .... xor() 1526 MB/s, rmw enabled                         
[    1.479214] raid6: using neon recovery algorithm                             
[    1.485219] SCSI subsystem initialized                                       
[    1.487669] usbcore: registered new interface driver usbfs                   
[    1.492997] usbcore: registered new interface driver hub                     
[    1.498280] usbcore: registered new device driver usb                        
[    1.503324] media: Linux media interface: v0.10                              
[    1.507781] Linux video capture interface: v2.00                             
[    1.512378] pps_core: LinuxPPS API ver. 1 registered                         
[    1.517278] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giom>
[    1.526372] PTP clock support registered                                     
[    1.530442] zynqmp-ipi ff9905c0.mailbox: Probed ZynqMP IPI Mailbox driver.   
[    1.537229] FPGA manager framework                                           
[    1.540560] fpga-region fpga-full: FPGA Region probed                        
[    1.545572] Advanced Linux Sound Architecture Driver Initialized.            
[    1.551774] Bluetooth: Core ver 2.22                                         
[    1.555094] NET: Registered protocol family 31                               
[    1.559495] Bluetooth: HCI device and connection manager initialized         
[    1.565812] Bluetooth: HCI socket layer initialized                          
[    1.570656] Bluetooth: L2CAP socket layer initialized                        
[    1.575687] Bluetooth: SCO socket layer initialized                          
[    1.581152] clocksource: Switched to clocksource arch_sys_counter            
[    1.586648] VFS: Disk quotas dquot_6.6.0                                     
[    1.590506] VFS: Dquot-cache hash table entries: 512 (order 0, 4096 bytes)   
[    1.601224] NET: Registered protocol family 2                                
[    1.601899] TCP established hash table entries: 32768 (order: 6, 262144 byte)
[    1.609006] TCP bind hash table entries: 32768 (order: 7, 524288 bytes)      
[    1.615781] TCP: Hash tables configured (established 32768 bind 32768)       
[    1.621932] UDP hash table entries: 2048 (order: 4, 65536 bytes)             
[    1.627905] UDP-Lite hash table entries: 2048 (order: 4, 65536 bytes)        
[    1.634386] NET: Registered protocol family 1                                
[    1.638755] RPC: Registered named UNIX socket transport module.              
[    1.644450] RPC: Registered udp transport module.                            
[    1.649118] RPC: Registered tcp transport module.                            
[    1.653789] RPC: Registered tcp NFSv4.1 backchannel transport module.        
[    1.660662] hw perfevents: no interrupt-affinity property for /pmu, guessing.
[    1.667553] hw perfevents: enabled with armv8_pmuv3 PMU driver, 7 counters ae
[    1.675627] audit: initializing netlink subsys (disabled)                    
[    1.680415] audit: type=2000 audit(1.627:1): state=initialized audit_enabled1
[    1.680773] workingset: timestamp_bits=62 max_order=20 bucket_order=0        
[    1.695067] NFS: Registering the id_resolver key type                        
[    1.699492] Key type id_resolver registered                                  
[    1.703619] Key type id_legacy registered                                    
[    1.707603] nfs4filelayout_init: NFSv4 File Layout Driver Registering...     
[    1.714272] jffs2: version 2.2. (NAND) (SUMMARY)  �© 2001-2006 Red Hat, Inc. 
[    1.744826] Block layer SCSI generic (bsg) driver version 0.4 loaded (major )
[    1.746577] io scheduler noop registered                                     
[    1.750464] io scheduler deadline registered                                 
[    1.754715] io scheduler cfq registered (default)                            
[    1.759374] io scheduler mq-deadline registered                              
[    1.763872] io scheduler kyber registered                                    
[    1.768446] nwl-pcie fd0e0000.pcie: Link is DOWN                             
[    1.772476] OF: PCI: host bridge /amba/pcie@fd0e0000 ranges:                 
[    1.778074] OF: PCI:   MEM 0xe0000000..0xefffffff -> 0xe0000000              
[    1.783946] OF: PCI:   MEM 0x600000000..0x7ffffffff -> 0x600000000           
[    1.790204] nwl-pcie fd0e0000.pcie: PCI host bridge to bus 0000:00           
[    1.796232] pci_bus 0000:00: root bus resource [bus 00-ff]                   
[    1.801679] pci_bus 0000:00: root bus resource [mem 0xe0000000-0xefffffff]   
[    1.808512] pci_bus 0000:00: root bus resource [mem 0x600000000-0x7ffffffff ]
[    1.816200] pci 0000:00:00.0: PCI bridge to [bus 01-0c]                      
[    1.822484] xilinx-dpdma fd4c0000.dma: Xilinx DPDMA engine is probed         
[    1.827714] xilinx-zynqmp-dma fd500000.dma: ZynqMP DMA driver Probe success  
[    1.834531] xilinx-zynqmp-dma fd510000.dma: ZynqMP DMA driver Probe success  
[    1.841454] xilinx-zynqmp-dma fd520000.dma: ZynqMP DMA driver Probe success  
[    1.848368] xilinx-zynqmp-dma fd530000.dma: ZynqMP DMA driver Probe success  
[    1.855288] xilinx-zynqmp-dma fd540000.dma: ZynqMP DMA driver Probe success  
[    1.862210] xilinx-zynqmp-dma fd550000.dma: ZynqMP DMA driver Probe success  
[    1.869131] xilinx-zynqmp-dma fd560000.dma: ZynqMP DMA driver Probe success  
[    1.876053] xilinx-zynqmp-dma fd570000.dma: ZynqMP DMA driver Probe success  
[    1.883029] xilinx-zynqmp-dma ffa80000.dma: ZynqMP DMA driver Probe success  
[    1.889890] xilinx-zynqmp-dma ffa90000.dma: ZynqMP DMA driver Probe success  
[    1.896813] xilinx-zynqmp-dma ffaa0000.dma: ZynqMP DMA driver Probe success  
[    1.903730] xilinx-zynqmp-dma ffab0000.dma: ZynqMP DMA driver Probe success  
[    1.910652] xilinx-zynqmp-dma ffac0000.dma: ZynqMP DMA driver Probe success  
[    1.917576] xilinx-zynqmp-dma ffad0000.dma: ZynqMP DMA driver Probe success  
[    1.924497] xilinx-zynqmp-dma ffae0000.dma: ZynqMP DMA driver Probe success  
[    1.931421] xilinx-zynqmp-dma ffaf0000.dma: ZynqMP DMA driver Probe success  
[    1.963108] Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled         
[    1.966590] cacheinfo: Unable to detect cache hierarchy for CPU 0            
[    1.973822] brd: module loaded                                               
[    1.977040] loop: module loaded                                              
[    1.977948] ahci-ceva fd0c0000.ahci: couldn't get PHY in node ahci: -517     
[    1.982836] mtdoops: mtd device (mtddev=name/number) must be supplied        
[    1.990602] m25p80 spi0.0: SPI-NOR-UniqueID 1044002eae970004f9ff2800721096175
[    1.996268] m25p80 spi0.0: found n25q512a, expected m25p80                   
[    2.001874] m25p80 spi0.0: n25q512a (131072 Kbytes)                          
[    2.006591] 4 ofpart partitions found on MTD device spi0.0                   
[    2.012017] Creating 4 MTD partitions on "spi0.0":                           
[    2.016768] 0x000000000000-0x000000100000 : "qspi-fsbl-uboot"                
[    2.022901] 0x000000100000-0x000000600000 : "qspi-linux"                     
[    2.028130] 0x000000600000-0x000000620000 : "qspi-device-tree"               
[    2.033909] 0x000000620000-0x000000c00000 : "qspi-rootfs"                    
[    2.040177] libphy: Fixed MDIO Bus: probed                                   
[    2.043951] tun: Universal TUN/TAP device driver, 1.6                        
[    2.048115] CAN device driver interface                                      
[    2.053890] macb ff0e0000.ethernet: Not enabling partial store and forward   
[    2.059013] libphy: MACB_mii_bus: probed                                     
[    2.063018] macb ff0e0000.ethernet eth0: Cadence GEM rev 0x50070106 at 0xff0)
[    2.072311] TI DP83867 ff0e0000.ethernet-ffffffff:0c: attached PHY driver [T)
[    2.085993] usbcore: registered new interface driver asix                    
[    2.090684] usbcore: registered new interface driver ax88179_178a            
[    2.096718] usbcore: registered new interface driver cdc_ether               
[    2.102516] usbcore: registered new interface driver net1080                 
[    2.108137] usbcore: registered new interface driver cdc_subset              
[    2.114020] usbcore: registered new interface driver zaurus                  
[    2.119565] usbcore: registered new interface driver cdc_ncm                 
[    2.125430] xilinx-axipmon ffa00000.perf-monitor: Probed Xilinx APM          
[    2.132664] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver       
[    2.137877] ehci-pci: EHCI PCI platform driver                               
[    2.142556] usbcore: registered new interface driver uas                     
[    2.147599] usbcore: registered new interface driver usb-storage             
[    2.154010] rtc_zynqmp ffa60000.rtc: rtc core: registered ffa60000.rtc as rt0
[    2.160766] i2c /dev entries driver                                          
[    2.165169] IR NEC protocol handler initialized                              
[    2.168667] IR RC5(x/sz) protocol handler initialized                        
[    2.173689] IR RC6 protocol handler initialized                              
[    2.178188] IR JVC protocol handler initialized                              
[    2.182685] IR Sony protocol handler initialized                             
[    2.187270] IR SANYO protocol handler initialized                            
[    2.191945] IR Sharp protocol handler initialized                            
[    2.196613] IR MCE Keyboard/mouse protocol handler initialized               
[    2.202409] IR XMP protocol handler initialized                              
[    2.207650] usbcore: registered new interface driver uvcvideo                
[    2.212619] USB Video Class driver (1.1.1)                                   
[    2.217321] cdns-wdt fd4d0000.watchdog: Xilinx Watchdog Timer at ffffff80093s
[    2.225812] cdns-wdt ff150000.watchdog: Xilinx Watchdog Timer at ffffff80093s
[    2.234735] Bluetooth: HCI UART driver ver 2.3                               
[    2.238920] Bluetooth: HCI UART protocol H4 registered                       
[    2.244021] Bluetooth: HCI UART protocol BCSP registered                     
[    2.249343] Bluetooth: HCI UART protocol ATH3K registered                    
[    2.254662] Bluetooth: HCI UART protocol Three-wire (H5) registered          
[    2.260927] Bluetooth: HCI UART protocol Intel registered                    
[    2.266255] Bluetooth: HCI UART protocol QCA registered                      
[    2.271476] usbcore: registered new interface driver bcm203x                 
[    2.277092] usbcore: registered new interface driver bpa10x                  
[    2.282630] usbcore: registered new interface driver bfusb                   
[    2.288081] usbcore: registered new interface driver btusb                   
[    2.293505] Bluetooth: Generic Bluetooth SDIO driver ver 0.1                 
[    2.299167] usbcore: registered new interface driver ath3k                   
[    2.305014] cpufreq: cpufreq_online: CPU0: Running at unlisted freq: 1199880z
[    2.311976] cpufreq: cpufreq_online: CPU0: Unlisted initial frequency changez
[    2.320779] sdhci: Secure Digital Host Controller Interface driver           
[    2.326551] sdhci: Copyright(c) Pierre Ossman                                
[    2.330875] sdhci-pltfm: SDHCI platform and OF driver helper                 
[    2.381161] mmc0: SDHCI controller on ff170000.mmc [ff170000.mmc] using ADMAt
[    2.389102] ledtrig-cpu: registered to indicate activity on CPUs             
[    2.389598] usbcore: registered new interface driver usbhid                  
[    2.395006] usbhid: USB HID core driver                                      
[    2.399548] ad9361 spi1.0: ad9361_probe : enter (ad9361)                     
[    2.408171] Synchronous External Abort: synchronous external abort (0x9600000
[    2.413268] Internal error: : 96000010 [#1] SMP                              
[    2.417751] Modules linked in:                                               
[    2.420782] CPU: 1 PID: 1 Comm: swapper/0 Not tainted 4.14.0 #1              
[    2.426661] Hardware name: ZynqMP ZCU102 Rev1.0 (DT)                         
[    2.431593] task: ffffffc87b848d00 task.stack: ffffff8008038000              
[    2.437481] PC is at axi_sysid_probe+0x84/0x310                              
[    2.441975] LR is at axi_sysid_probe+0x70/0x310                              
[    2.446472] pc : [<ffffff8008826aec>] lr : [<ffffff8008826ad8>] pstate: 80005
[    2.453825] sp : ffffff800803bbe0                                            
[    2.457112] x29: ffffff800803bc00 x28: ffffff8008fa9720                      
[    2.462389] x27: 0000000000000007 x26: ffffff8009081000                      
[    2.467666] x25: ffffff8008f40474 x24: 0000000000000000                      
[    2.472943] x23: 0000000000000000 x22: ffffff8008ca8d20                      
[    2.478220] x21: ffffffc87b0f0400 x20: ffffffc87a940818                      
[    2.483497] x19: ffffffc87b0f0410 x18: 0000000000000001                      
[    2.488774] x17: 0000000000000001 x16: 0000000000000001                      
[    2.494051] x15: ffffffffffffffff x14: ffffffc87af2a00a                      
[    2.499328] x13: ffffffc87af2a009 x12: 0000000000000030                      
[    2.504605] x11: ffffff8008ed1000 x10: 0101010101010101                      
[    2.509882] x9 : 0000000000000000 x8 : 0000000000000001                      
[    2.515159] x7 : ffffffc87a451c19 x6 : 0040000000000001                      
[    2.520437] x5 : ffffff800c7f0000 x4 : ffffffc87b0f0610                      
[    2.525714] x3 : ffffffc87a940c00 x2 : 0000000000000005                      
[    2.530990] x1 : ffffff8008ca8eb0 x0 : ffffff800c7e0000                      
[    2.536269] Process swapper/0 (pid: 1, stack limit = 0xffffff8008038000)     
[    2.542929] Call trace:                                                      
[    2.545353] Exception stack(0xffffff800803baa0 to 0xffffff800803bbe0)        
[    2.551755] baa0: ffffff800c7e0000 ffffff8008ca8eb0 0000000000000005 ffffffc0
[    2.559541] bac0: ffffffc87b0f0610 ffffff800c7f0000 0040000000000001 ffffffc9
[    2.567326] bae0: 0000000000000001 0000000000000000 0101010101010101 ffffff80
[    2.575112] bb00: 0000000000000030 ffffffc87af2a009 ffffffc87af2a00a ffffffff
[    2.582898] bb20: 0000000000000001 0000000000000001 0000000000000001 ffffffc0
[    2.590684] bb40: ffffffc87a940818 ffffffc87b0f0400 ffffff8008ca8d20 00000000
[    2.598470] bb60: 0000000000000000 ffffff8008f40474 ffffff8009081000 00000007
[    2.606255] bb80: ffffff8008fa9720 ffffff800803bc00 ffffff8008826ad8 ffffff80
[    2.614041] bba0: ffffff8008826aec 0000000080000045 ffffff800803bc00 ffffff88
[    2.621827] bbc0: ffffffffffffffff ffffffc87a940818 ffffff800803bc00 ffffff8c
[    2.629613] [<ffffff8008826aec>] axi_sysid_probe+0x84/0x310                  
[    2.635152] [<ffffff800855ef28>] platform_drv_probe+0x58/0xb8                
[    2.640860] [<ffffff800855d314>] driver_probe_device+0x22c/0x2d8             
[    2.646828] [<ffffff800855d47c>] __driver_attach+0xbc/0xc0                   
[    2.652279] [<ffffff800855b454>] bus_for_each_dev+0x4c/0x98                  
[    2.657815] [<ffffff800855cc10>] driver_attach+0x20/0x28                     
[    2.663092] [<ffffff800855c760>] bus_add_driver+0x1b8/0x228                  
[    2.668629] [<ffffff800855de28>] driver_register+0x60/0xf8                   
[    2.674079] [<ffffff800855ee78>] __platform_driver_register+0x40/0x48        
[    2.680482] [<ffffff8008f6e138>] axi_sysid_driver_init+0x18/0x20             
[    2.686450] [<ffffff8008083980>] do_one_initcall+0x38/0x128                  
[    2.691986] [<ffffff8008f40cc4>] kernel_init_freeable+0x138/0x1d8            
[    2.698041] [<ffffff8008ac3748>] kernel_init+0x10/0x100                      
[    2.703232] [<ffffff8008084a90>] ret_from_fork+0x10/0x18                     
[    2.708510] Code: b140041f 54001008 f94062c1 f9000681 (b9400000)             
[    2.714567] ---[ end trace c5d23d3ae3ccbdef ]---                             
[    2.719168] Kernel panic - not syncing: Attempted to kill init! exitcode=0x0b
[    2.719168]                                                                  
[    2.728232] SMP: stopping secondary CPUs                                     
[    2.732126] Kernel Offset: disabled                                          
[    2.735585] CPU features: 0x002004                                           
[    2.738957] Memory Limit: none                                               
[    2.741988] ---[ end Kernel panic - not syncing: Attempted to kill init! exib
[    2.741988]

system-user.dtsi :

/include/ "system-conf.dtsi"
/ {
};

/ {
        aliases {
                serial0 = &uart1;
                ethernet0 = &gem0;
                spi0 = &qspi;
        }; 
        chosen {
                bootargs = "earlycon console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlyprintk rootfstype=ext4 rootwait";
                stdout-path = "serial0:115200ns";
        };
};

&sdhci1 {
        status = "okay";
        disable-wp;
};

&amba {
        ethernet@ff0e0000 {
                tsu-clk = <250000000>;
        };
};

Mustafa

Parents Reply Children