質問)50uA程度を放電するシステムでの使用を検討しています。MAX17262の場合、7mΩの製品を使用することは可能でしょうか?
回答)MAX17262はセンス抵抗が内蔵された製品で、その抵抗値は2種類あり、それにより、1LSBの電流値も変わります。データシートのP15の表にある様に、7mΩのセンス抵抗の製品、MAX17262Rでは、1lsbが156.25uAとなります。
/msdyn_blobfile/$value)
回答)MAX17262はセンス抵抗が内蔵された製品で、その抵抗値は2種類あり、それにより、1LSBの電流値も変わります。データシートのP15の表にある様に、7mΩのセンス抵抗の製品、MAX17262Rでは、1lsbが156.25uAとなります。
このため、50uA程度の電流値は1lSB以下となり、測定できません。30mΩのセンス抵抗を持つMAX17262Hですと、1LSBが52.083uAとなりますので、1LSBに掛かる可能性はあります。もし、このレンジの電流が通常で、正確な測定をしたいのであれば、検出抵抗をもう少し高くする必要があると思われます。
1mΩから1000mΩの外部検出抵抗値をサポートしたMAX17260などの製品の仕様をご検討ください。
1mΩから1000mΩの外部検出抵抗値をサポートしたMAX17260などの製品の仕様をご検討ください。