Question:
MAX38904B/Cの出力電圧Voutを設定するためにFB端子に接続する抵抗の値の計算式を教えて下さい。
Answer:
英語版データシートのP2の回路図に従いますと、R1=R2x(Vout/Vfb-1)となります。ただしR1はFB端子とVout端子の間の抵抗、R2はFB端子とGND間の抵抗、Vfbは0.6Vです。
英語版データシートのP13の計算式R2=R1x(Vout/Vfb-1)は誤記で、R1とR2が逆です。データシート改訂の完了までご迷惑をおかけします。