Yes, the MAX79356 EVKIT and sniffer are functional on a DC channel. Actually, a communication channel can be AC, DC or even cold wire. If a customer wants to design a MAX79356 based product for 10-32VDC channel, he/she may want to adjust components of the coupling circuit. There is no need to use a high voltage capacitor, a low rating VDC capacitor may be used instead.