The MAX14915 has the capability to enable or disable the open-wire filtering. The FFilterEn bit in the Config1 register can enable and disable the diagnostic bits blanking time. When blanking time is disabled, the open-wire detection has a minimum 50us fixed filtering time. When FFilterEn bit is enabled, the user can select between 4ms and 8ms filtering time depending on the FiltrLong bit setting.