No, they do not support Low-Side drive only. The MAX14912 and MAX14914 DOI devices are designed to be driven in High-Side, or Push-Pull output configurations. Both configurations enable the High-Side FET when a logic "1" is commanded for the DOI output, which is not the same as an Open-Drain Low-Side drive's high-impedance in the logic "1" configuration.