The MAX3250 is a dual-die device which can withstand a voltage of ±50V between the RS232 side and the logic side (ISOCOM to GND). In most cases these two can be disconnected, or a high power large resistor can be put in series connection between then, which is usually greater than tens of Mega Ohms.