Answer:
yes, Maxim has a such circuit (CAN transceiver with VL pin) - thus no need to use a level translator chip:
yes, Maxim has a such circuit (CAN transceiver with VL pin) - thus no need to use a level translator chip:
Our MAX13054A would meet the needs, it has logic-level supply input VL for interfacing with 1.62V to 5.5V logic.
Additionally, MAX13054A features Integrated Protection for Increased Robustness
• ±65V Fault Tolerant CANH and CANL
• ±25kV ESD HBM (Human Body Model)
• ±25V Extended Common Mode Input Range (CMR)
• Transmitter Dominant Timeout Prevents Lockup
• Short-Circuit Protection
• Thermal Shutdown