Accelerate RF Subsystem Integration with COTS SoMs and Phased Array Solutions. As building a subsystem from early prototype to full deployment is never...
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
      1. Quote of the month: " Friendship is like money - easier made than kept " - Samuel Butler 2. New quiz AQQ300 about a divisibility by 6 puzzle ...

    View All

    What's Brewing

      Read a Blog, Take this Quiz for Another Chance to Win a Gift Card!

      Important: Read the blog first . The quiz questions are all based on the content of the blog: Taming the AI Power Storm: Part 2 of 3 Test your...
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
    This blog presents a structured bring-up methodology for the ZCU102 + ADRV9009 platform, stepping through each initialization phase in sequence and identifying...

    New Release

    Signal Chain Designer: DC Error Simulation
    Signal Chain Designer: DC Error Simulation

    This video covers the DC error calculation capabilities of Signal Chain Designer. DC error is unique in that often requires calibration and has so many...

    Recent Technical Insights

    Latest Technical Article from Analog.com
    Calibration Implementation Techniques for Multichannel Phased Array Subsystems

    Learn about phase-calibration techniques used for characterizing a 16 transmit and 16 receive X-band phased array subsystem based on a mixed-signal front...

EngineerZone
EngineerZone
Interface and Isolation
  • Log In
  • User
  • Site
  • Search
OR
Ask a Question
Interface and Isolation
Interface and Isolation
Documents MAX9271 Local Control Channel
  • Q&A
  • FAQs/ Docs
  • Members
  • Tags
  • Cancel
  • Documents
  • INTERFACE AND ISOLATION SUPPORT COMMUNITY
  • Tags List (Interface & Isolation)
  • +General: FAQ
  • +AD5700: FAQ
  • ADG324x: FAQ
  • +ADM2687: FAQ
  • +ADN4695E: FAQ
  • ADuM1100: FAQ
  • +ADUM1200: FAQ
  • ADuM1201: FAQ
  • +ADuM1230: FAQ
  • +ADuM1250: FAQ
  • ADuM1251: FAQ
  • +ADUM1300: FAQ
  • ADuM1301: FAQ
  • +ADUM1400: FAQ
  • +ADUM1401: FAQ
  • +ADuM1402: FAQ
  • ADuM1420: FAQ
  • +ADuM1440: FAQ
  • ADuM1441: FAQ
  • +ADuM144x: FAQ
  • +ADuM2400: FAQ
  • ADuM2401: FAQ
  • ADuM2402: FAQ
  • +ADUM3070: FAQ
  • +ADuM3160: FAQ
  • +ADuM3190: FAQ
  • ADuM3201: FAQ
  • ADuM3220: FAQ
  • ADuM3221: FAQ
  • ADuM3223: FAQ
  • ADuM3440: FAQ
  • ADuM3470: FAQ
  • ADuM3471: FAQ
  • ADuM3480: FAQ
  • ADuM3482: FAQ
  • +ADuM4160: FAQ
  • +ADuM4190: FAQ
  • +ADuM4223: FAQ
  • ADuM4400: FAQ
  • ADuM4472: FAQ
  • +ADuM5000: FAQ
  • +ADUM5010: FAQ
  • ADuM5201: FAQ
  • ADuM5202: FAQ
  • +ADuM5230: FAQ
  • +ADuM5241: FAQ
  • ADuM5400: FAQ
  • ADuM5401: FAQ
  • ADuM5402: FAQ
  • ADuM5403: FAQ
  • ADuM6000: FAQ
  • ADuM6132: FAQ
  • +ADuM620X: FAQ
  • ADuM6400: FAQ
  • ADuM6401: FAQ
  • ADuM6402: FAQ
  • ADuM7234: FAQ
  • +EVAL-CN0313: FAQ
  • +isoPower: FAQ
  • +MLVDS: FAQ
  • +SPIsolator: FAQ
  • +3B01: FAQ
  • +AC1307: FAQ
  • +AD202: FAQ
  • +AD210: FAQ
  • +AD210: FAQ
  • +AD2S75: FAQ
  • +AD5700-1: FAQ
  • +ADBMS6821: FAQ
  • +ADM202: FAQ
  • +ADM202E: FAQ
  • +ADM206: FAQ
  • +ADM2481: FAQ
  • +ADM2483: FAQ
  • +ADM2484E: FAQ
  • +ADM2486: FAQ
  • +ADM2582E: FAQ
  • +ADM2587E: FAQ
  • +ADM2682E: FAQ
  • +ADM2687E: FAQ
  • +ADM3052: FAQ
  • +ADM3053: FAQ
  • +ADM3054: FAQ
  • +ADM3074E: FAQ
  • +ADM3075E: FAQ
  • +ADM3202: FAQ
  • +ADM3251E: FAQ
  • +ADM3252E: FAQ
  • +ADM3260: FAQ
  • +ADM3483: FAQ
  • +ADM3485E: FAQ
  • +ADM3491: FAQ
  • +ADM483E: FAQ
  • +ADM4852: FAQ
  • +ADM485: FAQ
  • +ADN4650: FAQ
  • +ADN4651: FAQ
  • +ADN4690E: FAQ
  • +ADP1031: FAQ
  • +ADP5585: FAQ
  • +ADP5588: FAQ
  • +ADP5589: FAQ
  • ADuM for >2kV voltage
  • ADuM1100 glitch filter window vs. very narrow pulses
  • +ADUM1100: Different supply voltage
  • +ADUM1201 suitable to work in CAN Bus?
  • ADuM1250 detect levels scale with the supply
  • ADuM1250 failure in hot-swapping application
  • ADuM1250 Side1 minimum levels
  • ADuM1250: tips to reduce power consumtion in a battery application.
  • ADuM1251 max permitted voltage for IEC 61010 reinforced
  • ADuM1251: Flash testing limits
  • ADuM1251: Vol issues with non standard I2C applications
  • ADuM1301 Output current capability
  • ADuM1301: Default output state on power up
  • ADuM1402: Is there any specified or typical jitter performance?
  • ADuM1402: Can it be modified to same configuration as the I2C isolator ADUM1250 ?
  • AduM1402: Tristate outputs
  • +ADUM1402BRWZ: FAQ
  • +ADUM140D: FAQ
  • ADuM1420: Maximum switching frequency is given as 5Mbps in datasheet, should this be 5MHz?
  • +ADUM2250: FAQ
  • ADuM2400 input current test
  • ADuM2400: 12 V digital signal
  • ADuM2401 driving long cable
  • ADuM2401 output driving 2m cable
  • ADUM2401: Common mode voltage
  • +ADUM241D: FAQ
  • +ADUM3160/4160: Can this device be used for USB-IF standard host isolation
  • ADuM3201 solderability
  • +ADUM3210: FAQ
  • +ADUM3211: FAQ
  • +ADUM3220: There is no Junction to Ambient thermal resistance given in datasheet
  • ADuM3223 in H-bridge
  • ADuM3223 vs ADuM3220
  • ADUM3230 at low frequency
  • ADuM3470 efficiency over temperature range
  • ADuM3470 with VDD1>VDDA
  • ADuM3470: thermal derating
  • ADuM3471
  • ADuM3480 datasheet questions/corrections
  • adum3482 optoisolator and power pin permutation query
  • +ADUM4135: FAQ
  • +ADUM4160/ADUM3160: Can these devices support OTG (On The Go) USB?
  • +ADUM4165: FAQ
  • +ADUM4221: FAQ
  • ADuM4223 for safety class II
  • ADuM4472 isolation performance for IEC 60601-1
  • ADuM5000 DC-DC shutdown
  • +ADUM5020: FAQ
  • +ADUM5028: FAQ
  • +ADUM5201: Is it possible to switch the isolated Voltage off, by setting Ve2 to low?
  • ADuM5230 no output voltage (Viso)
  • ADuM5241
  • ADuM5241 overvoltage protection
  • ADuM5241: Application hints for addressing EMC problems in order to pass CE test?
  • ADuM5241: What output impedance can we expect in Z state when Viso is unpowered?
  • ADuM5401: How do I connect PIN 7 (RCout) of ADuM5401 in a standalone application?
  • ADuM5401: Is 1 Mbps the maximum data rate, can this device be used above 1 Mbps?
  • +ADUM5401WCRW vs ADUM5401WCRWZ-1: What is the difference?
  • +ADUM5402: 5V supply disturbed by device's DC/DC converter.
  • +ADUM5403: RCOUT pin connection if not used
  • ADuM54xx and ADuM64xx: Startup Problems
  • ADUM54xx: Can I make parallel connection of devices in a redundancy configuration?
  • ADuM54xx: recommendations on how to put 2 ADUM54xx in parallel?
  • ADuM6000 and RCin/RCsel High Level thresholds
  • +ADUM6132 and capacitive loading of 10nF effect on the device
  • ADuM6400 specs changed
  • ADuM6400: PCN # 11-0188 typo error
  • ADuM6401 and common mode transient immunity
  • ADuM6402 VDDL input pin connection
  • +ADUM7234: Why is maximum output differential voltage only 350V and what happens if it is exceeded?
  • Any condition needs to be met for the state of PIO outputs to remain after 1-Wire connection is removed?
  • Can ADUM3440 be used to provide Isolation from high frequency noise?
  • Can the ADuM1250 drive a 25 metre line?
  • Can you expalin the difference in ESD protection between the ADuM240x and the ADuM440x icoupler parts?
  • CTRL Pins on ADuM3482
  • Difference between ADuM2401 v ADuM4401
  • +DS2406+: FAQ
  • +DS2406P+: FAQ
  • DS2408: FAQ
  • +DS2408S+: FAQ
  • DS2413 8" UNTSTD RAW DIE (A2) SA: FAQ
  • +DS2413P+: FAQ
  • +DS2413Q+T&R: FAQ
  • +DS8500-JND+: FAQ
  • +DS8500-KIT#: FAQ
  • +EVAL-AD5700-1EBZ: FAQ
  • EVAL-ADuM322xEBZ dimensions
  • Generating 3 Voltages with ADuM347x
  • glitch filter width of the ADuM144X family?
  • How to use DS2413 as communcation between TWS earbud & Charger-box
  • I set EN1 and EN2 high to disable the internal refresh and watchdog for lowest operating power. Is DC correctness guaranteed in this state?
  • input voltage levels are recommended?
  • Is ADuM6000 (or ADuM5000) compliant with the USB low power suspend mode current limits?
  • +LT3960: FAQ
  • +LTC4332: FAQ
  • +LTC6820: FAQ
  • +LTM2884: FAQ
  • +MAX12930BASA+: FAQ
  • +MAX12931: FAQ
  • +MAX13041: FAQ
  • +MAX13050: FAQ
  • +MAX13054AEASA+T: FAQ
  • +MAX13085ECSA+T: FAQ
  • +MAX13089EASD+: FAQ
  • +MAX13089EESD+: FAQ
  • +MAX13235EETP+: FAQ
  • +MAX13235EEUP+: FAQ
  • +MAX13237EETE+: FAQ
  • +MAX13430E: FAQ
  • +MAX13431EETB+: FAQ
  • +MAX13432EETD+T: FAQ
  • +MAX13433EETD+: FAQ
  • +MAX13442EASA+: FAQ
  • +MAX13442ESA: FAQ
  • +MAX13448EESD+: FAQ
  • +MAX13450E: FAQ
  • +MAX13485EESA+: FAQ
  • +MAX13486E: FAQ
  • MAX13487E: FAQ
  • +MAX13487EESA+: FAQ
  • +MAX13488EASA+: FAQ
  • +MAX13488EESA+: FAQ
  • +MAX14130FAEE+T: FAQ
  • +MAX14431BASE+: FAQ
  • +MAX14502: FAQ
  • +MAX14575AETA+: FAQ
  • +MAX14575AL: FAQ
  • +MAX14575BETA+T: FAQ
  • +MAX14578EETE+: FAQ
  • +MAX14642ETA+: FAQ
  • +MAX14644ETA+T: FAQ
  • +MAX14667EKA+: FAQ
  • +MAX14746: FAQ
  • +MAX14747AEWA+: FAQ
  • +MAX14747EWA+T: FAQ
  • MAX14748: FAQ
  • +MAX14748AEWW+: FAQ
  • +MAX14748BEWW+: FAQ
  • MAX14748EWW+: FAQ
  • +MAX14748EWW+T: FAQ
  • +MAX14775EASA+: FAQ
  • +MAX14780EESA+T: FAQ
  • +MAX14783EASA+: FAQ
  • +MAX14783EESA+_T1: FAQ
  • +MAX1480A: FAQ
  • +MAX1480BCPI+: FAQ
  • +MAX1480E: FAQ
  • +MAX14819AATM+: FAQ
  • +MAX14819ATM+T: FAQ
  • +MAX14819A_TM+_A1: FAQ
  • +MAX14819EVKIT#: FAQ
  • +MAX14821: FAQ
  • +MAX14821ETG+: FAQ
  • MAX14824: FAQ
  • +MAX14824EVKIT#: FAQ
  • +MAX14826EVKIT#: FAQ
  • MAX14827: FAQ
  • MAX14827A: FAQ
  • +MAX14827AATG+: FAQ
  • +MAX14827AAWA+T: FAQ
  • +MAX14827A_TG+_A1: FAQ
  • MAX14828: FAQ
  • +MAX14828ATG+: FAQ
  • +MAX14829_TG+_A1: FAQ
  • MAX14830: FAQ
  • +MAX14830ETM+: FAQ
  • MAX14841E: FAQ
  • +MAX14841EASA+: FAQ
  • +MAX14842ATE+: FAQ
  • +MAX14850AEE+: FAQ
  • +MAX14851AEE+: FAQ
  • +MAX14851EVKIT#: FAQ
  • +MAX14852GWE+: FAQ
  • +MAX14856GWE+: FAQ
  • MAX14857: FAQ
  • +MAX14857GWE+: FAQ
  • +MAX14858GWE+: FAQ
  • +MAX14859: FAQ
  • +MAX14878AWA+: FAQ
  • +MAX14880AWE+: FAQ
  • +MAX14882AWE+: FAQ
  • MAX14890E: FAQ
  • +MAX14890EATJ+T: FAQ
  • +MAX14890EEVKIT#: FAQ
  • +MAX14891EATP+T: FAQ
  • MAX14900E: FAQ
  • +MAX14900EAGM+CKT: FAQ
  • +MAX14906ATM+T: FAQ
  • +MAX1490A: FAQ
  • MAX14912: FAQ
  • +MAX14912AAKN+: FAQ
  • +MAX14912A_KN+_A1: FAQ
  • +MAX14913EVKIT: FAQ
  • MAX14914: FAQ
  • MAX14914A: FAQ
  • +MAX14914AATE+: FAQ
  • MAX14915AFM+: FAQ
  • +MAX14915AFM+_T1: FAQ
  • +MAX14915_FM+_B1: FAQ
  • +MAX14916_FM+_B1: FAQ
  • +MAX14917AFM+: FAQ
  • +MAX14919AATP+: FAQ
  • +MAX14919AAUP+: FAQ
  • +MAX14919ATP+: FAQ
  • MAX14930: FAQ
  • +MAX14930AASE+: FAQ
  • +MAX14930FASE+: FAQ
  • +MAX14931: FAQ
  • +MAX14933ASE+: FAQ
  • +MAX14934: FAQ
  • +MAX14940GWE+: FAQ
  • +MAX14942GWE+: FAQ
  • +MAX14943GWE+: FAQ
  • MAX14946: FAQ
  • +MAX14946EWE+: FAQ
  • MAX14949: FAQ
  • +MAX14949EWE+: FAQ
  • +MAX14950CTO+: FAQ
  • +MAX14954ETO+: FAQ
  • +MAX14970: FAQ
  • +MAX14970ETP+: FAQ
  • MAX14986: FAQ
  • +MAX14986ETI+: FAQ
  • +MAX1564ETE+: FAQ
  • MAX17411: FAQ
  • +MAX17411GTM+: FAQ
  • +MAX1823BEUB: FAQ
  • +MAX20025AGXXA/V+: FAQ
  • +MAX20037: FAQ
  • MAX20313: FAQ
  • +MAX20313EWC+: FAQ
  • +MAX20314EWC+: FAQ
  • +MAX20333AENL+: FAQ
  • +MAX20340EVKIT#: FAQ
  • MAX20340EWL+: FAQ
  • +MAX20340EWL+T: FAQ
  • +MAX20356: FAQ
  • +MAX203CPP+G36: FAQ
  • +MAX2079CXE+: FAQ
  • +MAX2082CXD+: FAQ
  • +MAX2082EVKIT#: FAQ
  • +MAX21100: FAQ
  • +MAX22025: FAQ
  • +MAX22088GTG+: FAQ
  • MAX22190ATJ+: FAQ
  • +MAX22190ATJ+T: FAQ
  • MAX22191: FAQ
  • MAX22191AUT+: FAQ
  • +MAX22191AUT+T: FAQ
  • +MAX22191PMB#: FAQ
  • +MAX22195ATJ+: FAQ
  • +MAX22196: FAQ
  • +MAX22200ETJ+: FAQ
  • +MAX22216: FAQ
  • +MAX22444BAWE+: FAQ
  • MAX22500E: FAQ
  • +MAX22500EATB+: FAQ
  • MAX22501EASA+: FAQ
  • +MAX22501EASA+T: FAQ
  • +MAX22501EATA+T: FAQ
  • MAX22502E: FAQ
  • +MAX22502EATC+: FAQ
  • MAX22508E Data Sheet Pinout Clarification
  • MAX22508E: FAQ
  • +MAX22513AWJ+: FAQ
  • +MAX22515ATG+: FAQ
  • MAX22518AWA+: FAQ
  • +MAX22518AWA+T: FAQ
  • +MAX22666: FAQ
  • +MAX232AC/D: FAQ
  • +MAX232ACPE+: FAQ
  • +MAX232AMJE: FAQ
  • +MAX233CPP+G36: FAQ
  • +MAX24101ELU+: FAQ
  • +MAX25432: FAQ
  • +MAX2981: FAQ
  • +MAX2982C/DW: FAQ
  • +MAX2982EVKIT#: FAQ
  • +MAX2982GCD+: FAQ
  • +MAX2982GCD/V+: FAQ
  • +MAX3030ECSE+: FAQ
  • +MAX3033EEUE+: FAQ
  • +MAX3042BCSE+: FAQ
  • MAX3051: FAQ
  • +MAX3051EKA+: FAQ
  • +MAX3051ESA+: FAQ
  • +MAX3053ESA+T: FAQ
  • +MAX3059ASA+: FAQ
  • +MAX3062EEKA#G16: FAQ
  • +MAX3078EESA+T: FAQ
  • +MAX3079EASD+: FAQ
  • +MAX3080: FAQ
  • +MAX3082: FAQ
  • +MAX3083CPD+: FAQ
  • +MAX3086CPD+: FAQ
  • MAX3097E: FAQ
  • +MAX3097E_EE+_A1: FAQ
  • MAX3098E: FAQ
  • +MAX3098EACSE+: FAQ
  • MAX3100: FAQ
  • +MAX3100CEE+: FAQ
  • +MAX3107EAG+: FAQ
  • +MAX3109: FAQ
  • +MAX3120: FAQ
  • +MAX3140CEI+: FAQ
  • +MAX3160CAP+: FAQ
  • MAX3160E: FAQ
  • +MAX3160ECAP+T: FAQ
  • +MAX3181EEUK+: FAQ
  • +MAX31910AUI+: FAQ
  • +MAX31911AUI+: FAQ
  • +MAX31913: FAQ
  • +MAX3221CAE+: FAQ
  • +MAX3221EEAE+: FAQ
  • +MAX3222ECUP+: FAQ
  • +MAX3223CAP: FAQ
  • MAX3223E: FAQ
  • +MAX3223ECUP+: FAQ
  • +MAX3227EAE+: FAQ
  • +MAX3227EEAE/GG8: FAQ
  • +MAX3227EEUE+: FAQ
  • +MAX3232CAE+_T1: FAQ
  • +MAX3232CUE+: FAQ
  • +MAX3232E: FAQ
  • +MAX3232ESE: FAQ
  • MAX3233E: FAQ
  • +MAX3233ECWP+G36: FAQ
  • MAX3243EETI+: FAQ
  • MAX3250: FAQ
  • +MAX3250CAI+: FAQ
  • +MAX3250EAI+: FAQ
  • +MAX3280EAUK+: FAQ
  • +MAX3280EAUK+T: FAQ
  • +MAX3292CSD+_T1: FAQ
  • +MAX3293: FAQ
  • +MAX33041E: FAQ
  • +MAX33046EASA+: FAQ
  • +MAX33053EASA+: FAQ
  • +MAX33054EASA+: FAQ
  • +MAX33072EASA+: FAQ
  • +MAX3314E: FAQ
  • +MAX3318EEAP+: FAQ
  • +MAX3322EEUP: FAQ
  • +MAX33250EELC+: FAQ
  • +MAX3362: FAQ
  • +MAX3387ECUG+: FAQ
  • +MAX3387EEUG+: FAQ
  • MAX3420E: FAQ
  • +MAX3420EECJ+: FAQ
  • MAX3421E: FAQ
  • MAX3421EEHJ+: FAQ
  • +MAX3421EEHJ+T: FAQ
  • +MAX3440E: FAQ
  • +MAX3471: FAQ
  • MAX3483AE: FAQ
  • +MAX3483AEASA+: FAQ
  • MAX3485AE: FAQ
  • +MAX3485AEASA+: FAQ
  • +MAX3486: FAQ
  • MAX3490: FAQ
  • +MAX3490CSA: FAQ
  • +MAX3491CSD+: FAQ
  • +MAX3491EESD+: FAQ
  • MAX3535EEWI+: FAQ
  • +MAX3535EEWI+T: FAQ
  • +MAX3787AWL+: FAQ
  • +MAX3800UHJ+: FAQ
  • +MAX3801UTG+: FAQ
  • +MAX3804ETE+_T1: FAQ
  • +MAX3987ETM+: FAQ
  • +MAX4717: FAQ
  • +MAX4814: FAQ
  • +MAX483E: FAQ
  • MAX485: FAQ
  • +MAX485CPA+: FAQ
  • +MAX485CSA+: FAQ
  • +MAX485ESA+: FAQ
  • +MAX4888B: FAQ
  • MAX4888CETI+: FAQ
  • +MAX4889BETO+: FAQ
  • +MAX489: FAQ
  • +MAX491: FAQ
  • +MAX4986CTO+: FAQ
  • +MAX4986ETO+T: FAQ
  • +MAX4995AATA+: FAQ
  • +MAX4995BAUT+: FAQ
  • +MAX7360: FAQ
  • +MAX7360ETL+: FAQ
  • +MAX77301EWA+: FAQ
  • +MAX77751AEFG+: FAQ
  • +MAX77751_FG+_A1: FAQ
  • +MAX77757JEFG440+: FAQ
  • +MAX77860EVKIT#: FAQ
  • MAX77860EWG+: FAQ
  • +MAX77860EWG+T: FAQ
  • +MAX77958AEWV+: FAQ
  • +MAX77958EVKIT-2S3#: FAQ
  • MAX79356: FAQ
  • +MAX79356CAEVK1#: FAQ
  • +MAX79356ECM+: FAQ
  • +MAX79356EVK1#: FAQ
  • +MAX79356SNF#: FAQ
  • +MAX9259DGTN/V+: FAQ
  • MAX9259GCB/V+: FAQ
  • +MAX9259GCB/V+_T1: FAQ
  • +MAX9259GTN/V+T: FAQ
  • MAX9260: FAQ
  • +MAX9260GCB/V+: FAQ
  • +MAX9263: FAQ
  • MAX9271: FAQ
  • -MAX9271GTJ+T: FAQ
    • How long will it take for the configuration link to establish after CLINKEN is set?
    • MAX9271 Local Control Channel
  • +MAX9271GTJ/V+: FAQ
  • MAX9272A: FAQ
  • +MAX9272AGTM/V+_T1: FAQ
  • +MAX9273GTL/V+: FAQ
  • MAX9275: FAQ
  • MAX9275DGTN/V+: FAQ
  • +MAX9275DGTN/V+_T1: FAQ
  • +MAX9275GTN+: FAQ
  • +MAX9275GTN/V+: FAQ
  • MAX9276: FAQ
  • +MAX9276AGGN/VY+: FAQ
  • +MAX9276AGTN/V+T: FAQ
  • +MAX9276A_TN/VY+_A1: FAQ
  • MAX9277: FAQ
  • MAX9277DGTM/V+: FAQ
  • +MAX9277DGTM/V+_T1: FAQ
  • +MAX9277GTM/V+T: FAQ
  • +MAX9278AGTM/V+: FAQ
  • +MAX9278BGTM/V+: FAQ
  • +MAX9278_TM/VY+_A1: FAQ
  • +MAX9280AGTN/V+: FAQ
  • +MAX9281DGTM/V+: FAQ
  • +MAX9281GTM/V+: FAQ
  • +MAX9286ATHENA10DB#: FAQ
  • +MAX9286COAXEVKIT#: FAQ
  • MAX9286E: FAQ
  • +MAX9286EGGN+GE_T1: FAQ
  • +MAX9286EGTN+_T1: FAQ
  • +MAX9286FMCDB#: FAQ
  • +MAX9286GGN/VS+: FAQ
  • +MAX9286GGN/VY+T: FAQ
  • +MAX9286GTN+T: FAQ
  • +MAX9286GTN/V+: FAQ
  • +MAX9286_TN+_A1: FAQ
  • MAX9288: FAQ
  • +MAX9288COAXEVKIT#: FAQ
  • MAX9288GGM/VY+: FAQ
  • +MAX9288GGM/VY+T: FAQ
  • +MAX9288GGM/VY+_T1: FAQ
  • +MAX9288GTM+: FAQ
  • MAX9288GTM/V+: FAQ
  • +MAX9288GTM/V+_T1: FAQ
  • +MAX9288_GM/VY+_A1: FAQ
  • +MAX9290COAXEVKIT#: FAQ
  • MAX9291: FAQ
  • +MAX9291BCOAXEVKIT#: FAQ
  • +MAX9291BGTN/V+: FAQ
  • +MAX9291BGTN/VY+: FAQ
  • +MAX9291COAXEVKIT#: FAQ
  • +MAX9291GTN/V+: FAQ
  • +MAX9293BGTN/V+: FAQ
  • +MAX96700GTJ/V+: FAQ
  • +MAX96701AGTG/V+: FAQ
  • MAX96705: FAQ
  • MAX96705AGTG/V+: FAQ
  • +MAX96705AGTG/V+T: FAQ
  • +MAX96705AGTG/V+_T1: FAQ
  • MAX96705AGTJ/V+: FAQ
  • +MAX96705AGTJ/V+T: FAQ
  • +MAX96705GTJ+: FAQ
  • +MAX96705GTJ/V+T: FAQ
  • MAX96706: FAQ
  • +MAX96706COAXEVKIT#: FAQ
  • +MAX96706GTJ+: FAQ
  • +MAX96706GTJ/V+T: FAQ
  • +MAX96707GTG/V+T: FAQ
  • +MAX96708GTJ+: FAQ
  • +MAX96708GTJ/V+T: FAQ
  • +MAX96708GTJ/V+_T1: FAQ
  • +MAX96711GTJ/V+: FAQ
  • +MAX96716A: FAQ
  • +MAXM22510GLH+: FAQ
  • MAXM22511GLH+: FAQ
  • +MAXM22511GLH+T: FAQ
  • MOPP at 250Vrms
  • MTBF/FIT data of ADuM2402
  • Must the EN1 and EN2 pin states match one another?
  • Pullup voltage for port 1 signals diferent from Vdd1
  • Switching regulator with an integrated coil
  • switching regulator with integrated coil
  • WG: ADUM5202 consistent with VDE Norm?
  • What is the frequency content of a GMSL1 link?
  • What is the refresh frequency of the ADuM144X family?
  • What VIH ensures the ADuM3223 turns on safely across all process variations?
  • What’s the difference between the ADuM1440/41/42 and the ADuM1445/46/47?
  • Where can I find the gerber files for the ADuM4472 evaluation board (EVAL-ADUM4472EBZ)?
  • Why is there a minimum power on slew rate of 400V/ms on ADuM5230?
  • Will there be dual versions of the ADuM144X family

MAX9271 Local Control Channel

This information is applicable to MAX96705 and MAX9271.

From the datasheet it looks like some functions, such as the double clock rate input option (DBL) are not available when LCCEN is high (local control channel is enabled).  Is this the case?

No.  All functions are available regardless of the state of LCCEN.

LCCEN enables the local control channel of the part so that it can be programmed by a microcontroller.  When this pin is high, functions are programmed by register.  When this pin is low, there is no local control channel available to program the part, so pins (including those which would be used by the local control channel interface) are assigned to enable or disable functions.



 

Tags: interface and isolation 000098848 MAX96705 MAX9271GTJ+T MAX9271 Gigabit Multimedia Serial Link™ (GMSL) Show More