The transmission path is a low-pass filter, it is necessary to amplify the high bandwidth by EQ.
When this gain is abnormally high, the slew rate of data becomes faster and overshoot and undershoot occur.
MAX96706
Production
The MAX96706 is a compact deserializer especially suited for automotive camera applications. Features include adaptive equalization and an output crosspoint...
Datasheet
MAX96706 on Analog.com
The transmission path is a low-pass filter, it is necessary to amplify the high bandwidth by EQ.
When this gain is abnormally high, the slew rate of data becomes faster and overshoot and undershoot occur.