Locale Icon
English
EngineerZone
EngineerZone
Gigabit Multimedia Serial Link (GMSL) Library
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
    Stop guessing, start certifying. Learn how to use IC safety application notes to streamline your FMEDA and meet IEC 61508 and ISO 13849 standards with...
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
      New KCC Quiz AQQ299 about Opamp open looop gain and LTspice (a kind proposal from Al Butvidas)

      1. Quote of the month: " A good friend calls you in jail. A great friend bails you out of jail. Your best friend sits next to you and says 'wasn't that...

    View All

    What's Brewing

      Read a Blog, Take this Quiz for Another Chance to Win a Gift Card!

      Important: Read the blog first . The quiz questions are all based on the content from the blog: Understanding Voltage Domain Isolation in Field-Bus...
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
    Master FPGA-Based DSP Design: The Complete Building Blocks Guide You Need to Read

    The Engineering Mind Blog on EngineerZone presents an exceptional five-part series titled " DSP Building Blocks " that walks engineers through the essential...

    New Release

    Signal Chain Designer: DC Error Simulation
    Signal Chain Designer: DC Error Simulation

    This video covers the DC error calculation capabilities of Signal Chain Designer. DC error is unique in that often requires calibration and has so many...

    Recent Technical Insights

    Latest Technical Article from Analog.com
    PSM Integration for Enhanced Module Solutions in 48 V Data Centers

    The integration of the LTC2971 into quarter brick solutions for 48 V data centers enhances monitoring, control, and reliability by providing high precision...

Gigabit Multimedia Serial Link (GMSL) Library
  • Interface and Isolation
Gigabit Multimedia Serial Link (GMSL) Library
FAQs
  • FAQs
  • Documents
  • Members
  • Tags
  • Cancel
Browse Categories
  • GMSL1
  • GMSL2
  • GMSL U
  • Features
  • ChannelSpec
  • Documentation
  • EMI
  • Glossary
  • Hardware
  • MAX9205: FAQ
  • MAX9217: FAQ
  • MAX9271: FAQ
  • MAX9275: FAQ
  • MAX9276A: FAQ
  • MAX9277: FAQ
  • MAX9278: FAQ
  • MAX9281: FAQ
  • MAX9286: FAQ
  • MAX9288: FAQ
  • MAX9291: FAQ
  • MAX96705: FAQ
  • MAX96705A: FAQ
  • MAX96706: FAQ
  • MAX96707: FAQ
  • MAX96715: FAQ
  • Safety
  • Software
  • Training
  • Troubleshooting
Manage My Notifications
  • More
  • Cancel
  • FAQs

MAX96705A: FAQ

FAQs
  • FAQ

    Is there a schematic for MAX96705 used with OV10640 similar to MAXCAMOV10640#?

    Answer: The MAXCAMOV10640# is a camera solution that uses the MAX9271 serializer and the OV10640 image sensor. The MAX96705 is pin compatible with the MAX9271, so the MAXCAMOV10640# schematic can be applied…