FAQ Can MAX96705/9/11 Camera Serializers Output on Both Serial Outputs for Splitter Configurations?

MAX96705/9/11 camera parts do not support splitter configuration however the MAX9271/9273 can be used in COAX Splitter Mode when both OUT+ and OUT- are outputting the same data. For more information see the Coax-Mode Splitter section of the MAX9271/9273 datasheet.